SLASEX2A April 2021 – December 2021 DAC53004 , DAC63004
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
An external reset to the device can be triggered through the GPIO pin or through the register map. To initiate a device software reset event, write the reserved code 1010 to the RESET field in the COMMON-TRIGGER register. A software reset initiates a POR event. The GPIO pin can be configured as a RESET pin as shown in Table 7-18. This configuration must be programmed into the NVM so that the setting is not cleared after the device reset. The RESET input must be a low pulse. The device starts the boot-up sequence after the falling edge of the RESET input. The rising edge of the RESET input does not have any effect.