SLASEX2A April 2021 – December 2021 DAC53004 , DAC63004
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PMBus page address = 00h, 01h, 02h, 03h, PMBus register address = 25h
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
DAC-X-MARGIN-HIGH[11:0] DAC-X-MARGIN-HIGH[9:0] |
X | ||||||||||||||
R/W-0h | X-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-4 | DAC-X-MARGIN-HIGH[11:0] DAC-X-MARGIN-HIGH[9:0] |
R/W | 000h | Margin-high code for DAC
outputData are in
straight-binary format. MSB left-aligned. Use the following
bit-alignment:DAC63004: {DAC-X-MARGIN-HIGH[11:0]} DAC53004: {DAC-X-MARGIN-HIGH[9:0], X, X}X = Don't care bits. |
3-0 | X | X | 0 | Don't care |