SLASEX2A April 2021 – December 2021 DAC53004 , DAC63004
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PMBus page address = Not applicable, PMBus register address = Not applicable
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
DAC-X-DATA-8BIT[7:0] | X | ||||||||||||||
R/W-0h | X-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-8 | DAC-X-DATA-8BIT[7:0] | R/W | 00h | 8-bit data for current output. This register provides faster update rate in the I2C mode. Data are in straight-binary format |
7-0 | X | X | 00h | Not applicable |