SLASEX2A April 2021 – December 2021 DAC53004 , DAC63004
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The power consumption of the DACx3004 in sleep mode and deep-sleep mode are provided in Section 6.20. In normal operation, the total power consumption of the device depends on the number of channels powered on and the output mode of each channel (voltage or current). In current-output mode, the IDD also depends on the output range. The IDD calculation excludes the load current. For example, in the ±250 μA output mode with a DAC setting of +125 μA, the total current drawn through the VDD pin is the total IDD plus 125 μA. The total IDD in normal operation can be calculated using Equation 1.
where: