SLASF60 april 2023 DAC53204-Q1 , DAC63204-Q1
PRODUCTION DATA
PMBus page address = FFh, PMBus register address = D2h, D6h, DAh, DEh
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
X | IOUT-RANGE-X | X | |||||||||||||
X-0h | R/W-0h | X-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-13 | X | X | 0h | Don't care |
12-9 | IOUT-RANGE-X | R/W | 0000 | 1000: ‒25 μA to +25 μA 1001: ‒50 μA to +50 μA 1010: ‒125 μA to +125 μA 1011: ‒250 μA to +250 μA Others: Invalid |
8-0 | X | X | 000h | Don't care |