SLASF60 april 2023 DAC53204-Q1 , DAC63204-Q1
PRODUCTION DATA
PARAMETER | VALUE |
---|---|
Nominal bias output | 45 V |
Reference voltage of DC/DC converter | 1.2 V |
Margin | ±10% (40.5 V to 49.5 V) |
DAC output range | 0 V to 1.8 V |
Nominal current through R1 and R2 | 100 µA |