SBAS871C August 2017 – January 2019 DAC60504 , DAC70504 , DAC80504
PRODUCTION DATA.
The ±10 V output span with a reference voltage of 2.5 V can be achieved by using values of 30 kΩ, 10 kΩ, and 7.5 kΩ for R3, R2, and R1, respectively. A curve to illustrate this output span is shown in Figure 77. For this example, 1% tolerance resistors were used in evaluating bipolar operation.