SBAS442D august 2008 – august 2023 DAC5311 , DAC6311 , DAC7311
PRODUCTION DATA
The DACx311 is designed to operate with a unipolar analog power supply ranging from 2.0 V to 5.5 V on the AVDD pin. The AVDD pin supplies power to the digital and analog circuits (including the resistor string) inside the DAC. The current consumption of this pin is specified in the Electrical Characteristics table. Use a 1 μF to 10 μF capacitor in parallel with a 0.1 μF bypass capacitor on this pin to remove high-frequency noise.