DLPS180C may 2020 – july 2023 DLP2010LC
PRODUCTION DATA
The DLP2010LC digital micromirror device (DMD) is a digitally controlled micro-opto-electromechanical system (MOEMS) spatial light modulator (SLM). When coupled to an appropriate optical system, this DMD is capable of displaying images, video, and patterns. This device is a component of the chipset that includes the DLP2010LC DMD, DLPC3470 controller and DLPA200x/ DLPA3000 PMIC/LED driver. The compact physical size of this DMD can be used in portable equipment where small form factor and low power is important. The compact package compliments the small size of the LEDs for space-constrained light engines.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
DLP2010LC | FQJ (40) | 15.9 mm × 5.3 mm |