DLP2010LC
- 0.2-Inch (5.29-mm) diagonal micromirror array
- Displays 854 × 480 pixel array, in an orthogonal layout
- 5.4-micron micromirror pitch
- ±17° micromirror tilt (relative to flat surface)
- Side illumination for optimal efficiency and optical engine size
- Polarization-independent aluminum micromirror surface
- 4-Bit SubLVDS input data bus
- Dedicated DLPC3470 display and light controller and DLPA200x/DLPA3000 PMIC and LED driver for reliable operation
The DLP2010LC digital micromirror device (DMD) is a digitally controlled micro-opto-electromechanical system (MOEMS) spatial light modulator (SLM). When coupled to an appropriate optical system, this DMD is capable of displaying images, video, and patterns. This device is a component of the chipset that includes the DLP2010LC DMD, DLPC3470 controller and DLPA200x/ DLPA3000 PMIC/LED driver. The compact physical size of this DMD can be used in portable equipment where small form factor and low power is important. The compact package compliments the small size of the LEDs for space-constrained light engines.
![Information](https://www.ti.com/content/dam/ticom/images/icons/illustrative-icons/resources/information-icon.png)
Request more information
An optical module will be required for you to continue development. View the optical module search tool to select an optical module that works with your DMD. View more information
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | DLP2010LC .2 WVGA Digital Micromirror Device datasheet (Rev. C) | PDF | HTML | 10 Jul 2023 |
Application brief | TI DLP® Pico™ Technology 3D Scanning Improvements | PDF | HTML | 28 Nov 2023 | |
Application brief | Highly Scalable TI DLP Technology for 3D Machine Vision | PDF | HTML | 06 Jul 2021 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
BENANO-3P-C2100 — Benano C2100 module for high resolution 3D scanners
DLP-OMM-SEARCH — DLP® Products third-party search tools
To best meet your design needs and accelerate your time-to-market, DLP® Products works with a variety of third parties to help with everything from optical modules and hardware design to specialty software and other production services. Download one or both search tools listed below to quickly (...)
DLPC-API — DLP® Controller API
DLP-PICO-FW-SEL — DLP® Pico™ Firmware Selector
DMD-DIFFRACTION-EFFICIENCY-CALCULATOR — Calculator helps model DMD diffraction patterns and diffraction efficiency
Supported products & hardware
Products
≥ 0.47-in array products
≤ 0.47-in array pico products
UV products (< 400 nm)
Visible products (420 to 700 nm)
Spectroscopy & optical networking products
Exterior lighting & projection products
Near-UV products (400 to 420 nm)
Display products
Near-infrared products (> 700 nm)
Multi-channel ICs (PMICs)
Hardware development
Evaluation board
Development kit
Optical module
DLPR067 — Series 244 DMD Mounting and Electrical Interconnect Information
Supported products & hardware
Products
Spectroscopy & optical networking products
≤ 0.47-in array pico products
Visible products (420 to 700 nm)
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
DLP-S244 (FQJ) | 40 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.