DLPC410
Digital controller for DLP650LNIR, DLP7000/7000UV & DLP9500/DLP9500UV digital micromirror dev
DLPC410
- Operates the Following DLP® Chips:
- DLP650LNIR, DLP7000, DLP7000UV, DLP9500, and DLP9500UV DMDs
- DLPA200 DMD Micromirror Driver
- DLPR410 Configuration PROM
- Enables High Speed DMD Pattern Rates
- 1-Bit Binary Pattern Rates up to 32 kHz
- 8-Bit Monochrome Pattern Rates up to 4 kHz
- 400 MHz Input Data Clock Rates
- 64-Bit 2xLVDS Data Bus Interfaces In/Out
- Supports Random Row and LOAD4 DMD Addressing
- Compatible With a Variety of User Defined Processors or FPGAs
The DLPC410 is a digital controller that supports five DMD options: DLP650LNIR, DLP7000, DLP7000UV, DLP9500, and DLP9500UV. It is the convenient, high-speed data and control interface between the application electronics and the DMD. The DLPC410 provides DMD Mirror Clocking Pulses (Resets) and timing information to the DLPA200 DMD Micromirror Driver. The device is configured with firmware stored in the DLPR410 PROM.
This family of chipsets enables pixel data rates up to 48 Gigabits per second (Gbps) with the option for single, dual, quad, and global Resets. In addition, random row addressing and LOAD4 capabilities are offered. Often the family of chips is used when designing UV and NIR systems such as direct imaging lithography, 3D printing, and laser marking systems that need fast throughput and pixel accurate control.
In DLP-based electronics solutions, image data is 100% digital from the DLPC410 input port to the projected image. The image stays in digital form and is never converted into an analog signal. The DLPC410 processes the digital input image and converts the data into a format needed by the image on the DMD. The DMD then steers the light using binary pulse-width modulation (PWM) for each pixel mirror.
The DLPC410 is the DMD digital controller that controls the DLP650LNIR, DLP7000, DLP7000UV, DLP9500, and DLP9500UV DMDs (see Functional Block Diagram, Functional Block Diagram, and Functional Block Diagram). The DLPC410 provides developers easy access to the DMD as well as high speed, independent micromirror control. See the list of required chipset components for each DMD solution in Device Configurations table:
Reliable function and operation of the DLPC410 requires that it be used in conjunction with the other components of the chipset in DLPC410 Device Configurations table. For more information on the chipset components, see the data sheets in Related Documentation.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DLPLCR65NEVM — DLP650LNIR DMD evaluation module
DLPLCR70EVM — DLP7000 DMD evaluation board
DLPLCR95EVM — DLP9500 DMD evaluation board
DLPLCRC410EVM — DLPLCRC410 Evaluation Module
OPTECKS-3P-DLP650LNIR-EVM — Optecks DLP650LNIR DMD evaluation module
The Optecks DLP650LNIR evaluation module (EVM) includes DLP650LNIR DMD, a 0.65" NIR WXA Series 450 DMD designed to be used in applications that operate in 850-2000 nm near-infrared (NIR) spectrum. Optecks DLP650LNIR EVM is an advanced imaging solution for laser sintering, ablation, marking, coding, (...)
DLI-3P-DLI41XX — DLi D4100, D4120, D4130 Development Kits for DLP Discovery chipsets
VISI-3P-LRS-HD-UV — Visitech LUXBEAM rapid system HD UV
The LUXBEAM® Rapid System LRS-HD is a DLP® technology based stereolithography sub-system, specifically designed for single head scrolling motion 3D printing and Additive Manufacturing systems. With the robust and reliable high resolution DLP9500 chip, the LRS-HD variants UV, Hybrid (HY), (...)
VISI-3P-LRS-MCX-HD-UV — Visitech LUXBEAM rapid system MCx HD UV
Offering the same performance as the LRS-HD light engines, the LUXBEAM® Rapid System LRS-MCx offers stackability of modules for stitched images down to 50 micron pixel pitch in image. This allows for highest manufacturing throughput for 3D printing with single pass linear motion systems. (...)
VISI-3P-LRS-MCX-WX-NIR — Visitech LUXBEAM Rapid System NIR
As a new approach for polymer-based Powder Bed Fusion, VISITECH is introducing the LRS-MCx-WX light engine, providing unprecedented Near-IR power of more than 100 W in the projected 2D image. This is offering a path towards high productivity systems in Powder Bed Fusion as an alternative to (...)
WDST-3P-W4100 — Wintech W4100 High Speed Development Kit
VIALUX-3P-V-MODULES-410 — ViALUX V-Modules for DLPC410
DLP-OMM-SEARCH — DLP® Products third-party search tools
To best meet your design needs and accelerate your time-to-market, DLP® Products works with a variety of third parties to help with everything from optical modules and hardware design to specialty software and other production services. Download one or both search tools listed below to quickly (...)
OPTECKS-3P-RAY70 — Optecks RAY 70A, Optical Module for DLP7000
OPTECKS-3P-SPARKNIR — Optecks Telecentric NIR optical engine
The SPARK NIR telecentric optical engine is designed for the 0.65” digital micro-mirror devices with 16:9 aspect ratio such as the DLP650LNIR. All optical components have a high-quality anti-reflection (AR) coating within 600 - 1050 nm spectrum. The SPARK optical engine has the capability of (...)
VIALUX-3P-DLP-070 — VIALUX DLS direct link sensor for DLP7000
ViALUX's Direct Link Sensor provides an integrated optics and electronics design for DLP7000. The DLS module adresses 3D machine vision use cases that demand for coupling high-performance DLP projection with precisely synchronized image acquisition. The DLS concept overcomes the former need of (...)
VIALUX-3P-STAR-070 — ViALUX STAR-070 Optical Module for DLP7000
STAR-07 is a family of high performance DLP® pattern projectors offered for different wavelengths. Each device alternative features a proven, compact optics, a high-power LED light source, an active-cooling system, and a variety of different housings. An RGB option is also available – if (...)
VISI-3P-LITHOGRAPHY — VISITECH LUXBEAM Lithography System
VISI-3P-LUXBEAM-RAPID — Visitech Luxbeam® Rapid System LRS
VISI-3P-LUXBEAM4600 — VISITECH LUXBEAM 4600 DLP formatter board
WDST-3P-PRO650NIR — Wintech PRO650NIR high power photo head
The PRO650NIR photo head incorporates our DLP650LNIR 0.65" WXGA DMD and the DLPC410 chipset. This chipset is used for selective layer sintering (including nylon applications), dynamic laser marking and industrial printing applications. The PRO650LNIR provides more than 100-W output using a (...)
OPTECKS-3P-LIGHT-ANIMATOR — Optecks Light Animator Software for DLP Advanced Light Control Products
VIALUX-3P-ALP-4 — ViALUX ALP-4.1 Controller Software Suite for DLPLCRC410 Evaluation Module
DLPC104 — DLP Discovery 4100 Explorer GUI
Supported products & hardware
Products
Near-UV products (400 to 420 nm)
Hardware development
Evaluation board
Optical module
DLPC134 — DLP(R) Discovery 4100 Applications FPGA Pattern Generator Source Code version 2.
Supported products & hardware
Products
Near-UV products (400 to 420 nm)
Hardware development
Evaluation board
Optical module
DMD-DIFFRACTION-EFFICIENCY-CALCULATOR — Calculator helps model DMD diffraction patterns and diffraction efficiency
Supported products & hardware
Products
≥ 0.47-in array products
≤ 0.47-in array pico products
UV products (< 400 nm)
Visible products (420 to 700 nm)
Spectroscopy & optical networking products
Exterior lighting & projection products
Near-UV products (400 to 420 nm)
Display products
Near-infrared products (> 700 nm)
Multi-channel ICs (PMICs)
Hardware development
Evaluation board
Development kit
Optical module
DLI-3P-ACCESSORIES — DLi Accessories and Assemblies for DLP® Products
- (...)
DLP-OPTICAL-DESIGN — DLP-OPTICAL-DESIGN-GUIDELINES
Supported products & hardware
Products
Near-UV products (400 to 420 nm)
≥ 0.47-in array products
≤ 0.47-in array pico products
UV products (< 400 nm)
Visible products (420 to 700 nm)
Spectroscopy & optical networking products
Exterior lighting & projection products
Display products
Near-infrared products (> 700 nm)
Multi-channel ICs (PMICs)
Hardware development
Evaluation board
Development kit
Optical module
DLPR410-IBIS — DLPR410 IBIS Model
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
DLP (DLP) | 676 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.