DLPLCR90EVM

DLP® 0.90-inch, WQXGA, Type A digital micromirror device (DMD) evaluation module

DLPLCR90EVM

Order now

Overview

This DLP evaluation module (EVM) houses the DLP9000, a 0.9-inch 2xLVDS digital micromirror device (DMD) containing 2560 x 1600 micromirrors with 7.56-µm pitch. When paired with the DLPLCRC900DEVM, users get pixel accurate control with 1-bit pattern rates up to 9,523-Hz.

The DLPLCR90EVM is the right evaluation choice for designers needing a highly flexible development kit for incorporating DLP technology into a wide variety of light steering applications. This EVM is an easy path for solutions maximizing resolution, optical throughput and brightness in the DLP high-speed visible family.

Features
  • Targets 400-nm to 700-nm with 1-bit pattern rates up to 9,523-Hz                                                                                                                                                                 
  • DLP9000 DMD has 2560 x 1600 mirrors with 7.56-µm pitch                                                                                                                                                                
  • DMD board with holes for convenient mounting                                                                                                                                                      
  • Two 12-inch flex cables for flexible positioning of the DMD on a bench top
Near-UV products (400 to 420 nm)
DLP9000 0.9-inch WQXGA DLP® digital micromirror device (DMD)
Download View video with transcript Video

Get started

  1. Order DMD EVM DLPLCR90EVM, controller EVM DLPLCRC900DEVM and applicable power supply
  2. Read the DLPC900 user guide
  3. Download the DLPC900 GUI and the DLPC900 firmware
  4. Download the DMD EVM DLPLCR90EVM-DF and the controller EVM DLPLCRC900DEVM-DF design files

Order & start development

Explore packages of hardware, software and documentation

HARDWARE AND SOFTWARE PACKAGE

Develop with DLP9000

View package

Order this hardware only

Evaluation board

DLPLCR90EVM

DLP® 0.90-inch, WQXGA, Type A digital micromirror device (DMD) evaluation module

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide DLP LightCrafter Dual DLPC900 Evaluation Module (EVM) User's Guide (Rev. C) PDF | HTML 01 Jul 2024
Certificate DLPLCR90EVM EU RoHS Declaration of Conformity (DoC) 22 Dec 2020

Hardware development

EVALUATION BOARD
DLPLCRC900DEVM DLP® LightCrafter™ dual DLPC900 evaluation module

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos