DLPC350
- Required for reliable operation of the DLP4500 and DLP4500NIR DMDs
- High-speed pattern display mode
- 1-Bit binary pattern rates to 4225 Hz
- 8-Bit grayscale pattern rates to 120 Hz
- 1-to-1 input mapping to micromirrors
- Multiple bit depths and LEDs in pattern sequences
- Easy synchronization with cameras and sensors
- Two configurable input triggers
- Two configurable output triggers
- 14 fully programmable GPIO signals
- 64 Mb internal RAM
- Stores up to 48 1-bit patterns
- No external volatile memory required
- Supports up to 32 MB external parallel flash for increased pattern storage
- Multiple configuration interfaces
- One USB V1.1 slave port
- Two I2C ports
- LED PWM generators
- Video display mode of operation
- 10- to 120-Hz full color frame rates
- YUV, YCrCb, or RGB input data formats
- Integrated micromirror drivers
- Integrated clock generation
The DLPC350 digital controller is required for reliable operation of the DLP4500 or DLP4500NIR digital micromirror device (DMD). The DLPC350 controller provides a convenient, multi-functional interface between user electronics and the DMD, enabling high-speed pattern rates, along with LED control and data formatting for multiple input formats.
The DLPC350 controller provides input and output trigger signals for synchronizing displayed patterns with a camera, sensor, or other peripherals. The controller enables integration into small-form-factor and low-cost light steering applications. Applications include 3D scanning or metrology systems, spectrometers, interactive displays, chemical analyzers, medical instruments, and other end equipment that requires spatial light modulation (light steering and patterning).
The DLPC350 controller is the data formatting and DMD controlling ASIC for either the visible or near-infrared (NIR) version of the DLP4500. For further details, please see the DLPR350 firmware homepage, the DLP4500 data sheet, and the DLP4500NIR data sheet.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DLPLCR4500EVM — DLP® LightCrafter™ 4500
The DLP® LightCrafter™ 4500 development module provides a flexible light steering solution with high brightness and resolution for industrial, medical and scientific applications. DLP LightCrafter 4500 features the 0.45 WXGA chipset and offers a compelling combination of resolution, (...)
DLPNIRSCANEVM — DLP® NIRscan™ Evaluation Module
The DLP NIRscan is a complete evaluation module (EVM) to design a high performance, affordable near-infrared spectrometer. This flexible tool contains everything a designer needs to start developing a DLP-based spectrometer right out of the box. The EVM features the DLP 0.45 WXGA NIR (...)
DLP-OMM-SEARCH — DLP® Products third-party search tools
To best meet your design needs and accelerate your time-to-market, DLP® Products works with a variety of third parties to help with everything from optical modules and hardware design to specialty software and other production services. Download one or both search tools listed below to quickly (...)
ANHUA-3P-DLP45OPTICALMOD — Anhua Opto DLP4500 optical modules
EKB-3P-DLP4500EVM — EKB DLP4500 evaluation modules
KP-3P-DLP4500EVM — Keynote Photonics DLP4500 evaluation modules
The LC4500-RGB optical engine provides a full color, high resolution projector for your display applications. Excellent uniformity and short focus capability enable a wide range of applications. The (...)
WDST-3P-PRO4500 — Wintech PRO4500 Production Ready Optical Engine
OPTECKS-3P-LIGHT-ANIMATOR — Optecks Light Animator Software for DLP Advanced Light Control Products
KST-3P-DLP2010NIR — KS Technologies source code for NIRScanNano Demo app + SDK
DLPR350 — DLPC350 Configuration and Support Firmware
TIDA-00293 — Best-in-class Combination Stereolithography 3D Printer Development Using DLP® Technology
TIDA-00155 — DLP Near-Infrared Spectrometer for Optical Analysis of Liquids & Solids Reference Design
DLP4500-C350REF — High Resolution, Portable Light Steering Reference Design using DLP Technology
TIDA-00254 — Accurate Point Cloud Generation for 3D Machine Vision Applications using DLP® Technology
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
PBGA (ZFF) | 419 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.