DLP472NE
0.47-inch, 1080p, high-speed serial interface DLP® digital micromirror device
DLP472NE
- 0.47-inch diagonal micromirror array
- 1080p (1920 × 1080) display resolution
- 5.4µm micromirror pitch
- ±14.5° micromirror tilt (relative to flat surface)
- Corner illumination
- High-speed serial interface (HSSI) input data bus
- Supports full HD at up to 240Hz
- Laser-phosphor, LED, RGB laser, and lamp operation supported by the DLPC7530 display controller and the DLPA100 power management and motor driver IC
The DLP472NE digital micromirror device (DMD) is a digitally controlled micro-electromechanical system (MEMS) spatial light modulator (SLM) that enables bright full HD display systems. The TI DLP Products 0.47” full HD (1080p) chipset is composed of the DMD, DLPC7530 display controller, and the DLPA100 power and motor driver. The compact physical size of the chipset provides a complete system solution that enables small form factor full HD displays.
The DMD ecosystem includes established resources to accelerate the design cycle, visit the DLP® Products third-party search tools to find approved optical module manufacturers and third party providers.
Visit the Getting Started with TI DLP display technology page to learn more about how to start designing with the DMD.
Similar products you might be interested in
Similar functionality to the compared device
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | DLP472NE 0.47-Inch Full HD Digital Micromirror Device datasheet | PDF | HTML | 02 May 2024 |
Technical article | 如何解決超短焦雷射電視設計難題 (Rev. A) | PDF | HTML | 01 Jul 2024 | |
White paper | TI DLP® technology for Laser TV displays (Rev. B) | PDF | HTML | 12 Jun 2024 | |
White paper | DLP Technology for Mobile Smart TV (Rev. D) | 11 Jun 2024 | ||
Technical article | How to solve ultra-short throw laser TV design challenges (Rev. A) | PDF | HTML | 31 May 2024 | |
Application note | Getting Started With TI DLP® Display Technology (Rev. H) | PDF | HTML | 18 Apr 2024 | |
Product overview | TI DLP 1080p Full High-Definition Display Chipsets (Rev. A) | PDF | HTML | 27 Nov 2023 | |
Application note | DLP System Design: Brightness Requirements and Tradeoffs (Rev. C) | PDF | HTML | 05 May 2022 | |
Technical article | Laser focus on the future of TV | PDF | HTML | 20 Apr 2017 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DLP472NEEVM — DLP472NE 1080p,digital micromirror device (DMD)evaluation module
The DLP472NEEVM, when combined with the DLPC7540EVM, can accelerate the prototyping time of a DLP 0.47 1080p system. The DLP472NEEVM provides a solution for evaluating the 0.47 1080p DMD which is designed to pair with the DLPC7540EVM and can display SPLASH, test patterns and video from HDMI source (...)
DLPC7540EVM — DLPC7540 evaluation module for high-resolution display controllers
The DLP® products DLPC7540EVM, when combined with the DLP471TEEVM or DLP650TEEVM, can accelerate the prototyping time of a DLP 4K UHD system. The DLPC7540EVM provides a solution for driving either the 0.47-inch 4K UHD or 0.65-inch 4K UHD standard digital micromirror devices (DMDs), while allowing (...)
DLP-OPTICAL-DESIGN — DLP-OPTICAL-DESIGN-GUIDELINES
Supported products & hardware
Products
Near-UV products (400 to 420 nm)
≥ 0.47-in array products
≤ 0.47-in array pico products
UV products (< 400 nm)
Visible products (420 to 700 nm)
Spectroscopy & optical networking products
Exterior lighting & projection products
Display products
Near-infrared products (> 700 nm)
Multi-channel ICs (PMICs)
Hardware development
Evaluation board
Development kit
Optical module
DLPR113 — DLP47X and DLP48X Optical Design Files
Supported products & hardware
Products
≥ 0.47-in array products
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
DLP-S453 (FYW) | 149 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.