DLP471NE
- 0.47-inch diagonal micromirror array
- 1080p (1920 × 1080) display resolution
- 5.4-µm micromirror pitch
- ±17° micromirror tilt (relative to flat surface)
- Bottom illumination
- High speed serial interface (HSSI) input data bus
- Supports full HD at up to 240 Hz
- Laser-phosphor, LED, RGB laser and lamp operation supported by DLPC7540 display controller, DLPA100 power management and motor driver IC
The DLP471NE digital micromirror device (DMD) is a digitally controlled micro-electromechanical system (MEMS) spatial light modulator (SLM) that enables bright full HD display systems. The TI DLP Products 0.47” full HD (1080p) chipset is composed of the DMD, DLPC7540 display controller, and DLPA100 Power and motor driver. The compact physical size of the chipset provides a complete system solution that enables small form factor full HD displays.
The DMD ecosystem includes established resources to help the user accelerate the design cycle, which include production ready optical modules, optical module manufacturers, and design houses.
Visit the Getting Started with TI DLP display technology page to learn more about how to start designing with the DMD.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | DLP471NE 0.47 Full HD DMD datasheet (Rev. B) | PDF | HTML | 09 May 2022 |
White paper | TI DLP® technology for Laser TV displays (Rev. B) | PDF | HTML | 12 Jun 2024 | |
Application note | TI DLP® 디스플레이 기술 시작하기 (Rev. H) | PDF | HTML | 03 May 2024 | |
Application note | 開始使用 TI DLP® 顯示技術 (Rev. H) | PDF | HTML | 03 May 2024 | |
Application note | Getting Started With TI DLP® Display Technology (Rev. H) | PDF | HTML | 18 Apr 2024 | |
Product overview | TI DLP 1080p Full High-Definition Display Chipsets (Rev. A) | PDF | HTML | 27 Nov 2023 | |
Application note | DMD Optical Efficiency for Visible Wavelengths (Rev. B) | PDF | HTML | 10 Apr 2023 | |
Application note | DLP System Design: Brightness Requirements and Tradeoffs (Rev. C) | PDF | HTML | 05 May 2022 | |
Application note | PCB Design Requirements for DLP ® Standard TRP Digital Micromirror Devices | 10 May 2017 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DLP471TEEVM — DLP471TE evaluation module for 4K UHD digital micromirror device (DMD)
The DLP® products DLP471TEEVM, when combined with the DLPC7540EVM, can accelerate the prototyping time of a DLP 0.47-inch 4K UHD system. The DLP471TEEVM provides a solution for evaluating the 0.47-inch 4K UHD DMD, which is designed to pair with the DLPC7540EVM and can display SPLASH, test patterns (...)
DLPC7540EVM — DLPC7540 evaluation module for high-resolution display controllers
The DLP® products DLPC7540EVM, when combined with the DLP471TEEVM or DLP650TEEVM, can accelerate the prototyping time of a DLP 4K UHD system. The DLPC7540EVM provides a solution for driving either the 0.47-inch 4K UHD or 0.65-inch 4K UHD standard digital micromirror devices (DMDs), while allowing (...)
DLP-OMM-SEARCH — DLP® Products third-party search tools
To best meet your design needs and accelerate your time-to-market, DLP® Products works with a variety of third parties to help with everything from optical modules and hardware design to specialty software and other production services. Download one or both search tools listed below to quickly (...)
DMD-DIFFRACTION-EFFICIENCY-CALCULATOR — Calculator helps model DMD diffraction patterns and diffraction efficiency
Supported products & hardware
Products
≥ 0.47-in array products
≤ 0.47-in array pico products
UV products (< 400 nm)
Visible products (420 to 700 nm)
Spectroscopy & optical networking products
Exterior lighting & projection products
Near-UV products (400 to 420 nm)
Display products
Near-infrared products (> 700 nm)
Multi-channel ICs (PMICs)
Hardware development
Evaluation board
Development kit
Optical module
DLPC130 — Series 451 DMD Mounting and Electrical Interconnect Information
DLPR113 — DLP47X and DLP48X Optical Design Files
Supported products & hardware
Products
≥ 0.47-in array products
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
DLP-S451 (FYN) | 149 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.