DLP3021-Q1
- Qualified for automotive applications:
- –40°C to 105°C operating DMD array temperature range
- 0.3-inch diagonal micromirror array
- 7.6-µm micromirror pitch
- ±12° micromirror tilt angle (relative to flat state)
- Side illumination for reduced system size
- WVGA (864 × 480) input resolution
- Polarization independent spatial light modulator
- Compatible with LED or laser light sources
- Low-power consumption: 255 mW (maximum)
- Operating temperature range: –40°C to 105°C
- Hermetic package
- JTAG boundary scan to allow in-system validation
- Compatible with the DLPC120-Q1 automotive DMD controller
- 80-MHz DDR DMD interface
The DLP3021-Q1 Automotive DMD is primarily targeted for automotive exterior light control and display applications, such as ground projection with the ability to display dynamic content. Ground projections can help facilitate vehicle to pedestrian (V2P) communication, such as back up and door open warnings, in addition to orchestrating vehicle communication systems and vehicle personalization options. Due to their small form factor and low power operation, projectors with the DLP3021-Q1 chipset can support many projection applications. They can be placed in many locations in the car including inside the side mirror, door panel, tail light, front grill, and more. This chipset can be coupled with LEDs or lasers to create highly saturated colors with over 125% NTSC color gamut, and can be used with either RGB or white illumination sources. A DLP Products FPGA configuration can be used to drive the DLP3021-Q1 Automotive DMD to reduce form factor for easy integration in a vehicle. The DLPC120-Q1 Automotive DMD controller can also be used to drive the DLP3021-Q1 Automotive DMD with support for 24-bit RGB video input to increase content flexibility.

Request more information
An optical module will be required for you to continue development. View the optical module search tool to select an optical module that works with your DMD. View more information
Similar products you might be interested in
Similar functionality to the compared device
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DLP3021LEQ1EVM — DLP3021-Q1 dynamic ground projector evaluation module
The DLP® products DLP3021LEQ1EVM evaluation module (EVM) is a complete electronic and optical subsystem designed to control and interface with the DLP3021-Q1 chipset. The DLP3021-Q1 interfaces with an FPGA-based digital micromirror device (DMD) controller. This chipset is combined with illumination (...)
DLP-OMM-SEARCH — DLP® Products third-party search tools
To best meet your design needs and accelerate your time-to-market, DLP® Products works with a variety of third parties to help with everything from optical modules and hardware design to specialty software and other production services. Download one or both search tools listed below to quickly (...)
DLPC136 — DLP Control Program for Dynamic Ground Projection
Supported products & hardware
Products
Exterior lighting & projection products
Hardware development
Evaluation board
DLPC137 — DLP Composer for DGP
Supported products & hardware
Products
Exterior lighting & projection products
Hardware development
Evaluation board
DLPC138 — MSP430 Example Code 1.3
Supported products & hardware
Products
Exterior lighting & projection products
Hardware development
Evaluation board
DLPR058 — DLP3021-Q1 DMD with package FQR (Series 247) 3D-CAD Geometry
Supported products & hardware
Products
Exterior lighting & projection products
DLP-DGP-BRIGHTNESS-CALC — Dynamic Ground Projection
This Excel calculator provides a starting point for estimating the brightness of a dynamic ground projection animation, logo, or symbol using the DLP3021-Q1 digital micromirror device (DMD). This calculator takes general ambient conditions such as road lighting, road surface type, and image size. (...)
Supported products & hardware
Products
Exterior lighting & projection products
DMD-DIFFRACTION-EFFICIENCY-CALCULATOR — Calculator helps model DMD diffraction patterns and diffraction efficiency
Supported products & hardware
Products
≥ 0.47-in array products
≤ 0.47-in array pico products
UV products (< 400 nm)
Visible products (420 to 700 nm)
Spectroscopy & optical networking products
Exterior lighting & projection products
Near-UV products (400 to 420 nm)
Display products
Near-infrared products (> 700 nm)
Multi-channel ICs (PMICs)
Hardware development
Evaluation board
Development kit
DLPC127 — Series 247 DMD Mounting and Electrical Interconnect Information
Supported products & hardware
Products
Exterior lighting & projection products
Display products
DLP-OPTICAL-DESIGN — DLP-OPTICAL-DESIGN-GUIDELINES
Supported products & hardware
Products
Near-UV products (400 to 420 nm)
≥ 0.47-in array products
≤ 0.47-in array pico products
UV products (< 400 nm)
Visible products (420 to 700 nm)
Spectroscopy & optical networking products
Exterior lighting & projection products
Display products
Near-infrared products (> 700 nm)
Multi-channel ICs (PMICs)
Hardware development
Evaluation board
Development kit
DLPC150 — DLP3021LEQ1EVM Optical Design and Overview
Supported products & hardware
Products
Exterior lighting & projection products
Hardware development
Evaluation board
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
DLP-S247 (FQR) | 54 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.