DLP480RE
- 0.48-inch diagonal micromirror array
- WUXGA (1920 × 1200) display resolution
- 5.4 Micron micromirror pitch
- ±17° micromirror tilt (relative to flat surface)
- Bottom illumination
- 2xLVDS input data bus
-
The DLP480RE chipset includes:
The TI DLP480RE digital micromirror device (DMD) is a digitally controlled micro-electromechanical system (MEMS) spatial light modulator (SLM) that enables high resolution WUXGA display systems. The DLP480RE DMD, together with the DLPC4430 display controller, the DLPA100 controller power and motor driver provides the capability to achieve high performance systems and is a great fit for display applications that require higher resolution and 16:10 aspect ratio, high brightness, and system simplicity in a smaller package.
Similar products you might be interested in
Similar functionality to the compared device
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | DLP480RE 0.48 WUXGA DMD datasheet (Rev. B) | PDF | HTML | 24 Feb 2023 |
Application note | TI DLP® 디스플레이 기술 시작하기 (Rev. H) | PDF | HTML | 03 May 2024 | |
Application note | 開始使用 TI DLP® 顯示技術 (Rev. H) | PDF | HTML | 03 May 2024 | |
Application note | Getting Started With TI DLP® Display Technology (Rev. H) | PDF | HTML | 18 Apr 2024 | |
EVM User's guide | DLPC4430EVM DLP® Display ≥0.47-in Array WUXGA/1080p/WXGA/XGA/SVGA Evaluation Module User's Guide | PDF | HTML | 18 Dec 2023 | |
Certificate | DLP480REEVM EU Declaration of Conformity (DoC) | 17 Oct 2023 | ||
Application note | DLP System Design: Brightness Requirements and Tradeoffs (Rev. C) | PDF | HTML | 05 May 2022 | |
Technical article | Visualize new possibilities for digital signage | PDF | HTML | 14 Jul 2017 | |
Application note | PCB Design Requirements for DLP ® Standard TRP Digital Micromirror Devices | 10 May 2017 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DLP480REEVM — DLP480REEVM evaluation module for WUXGA digital micromirror device (DMD)
The DLP® products DLP480REEVM, when combined with the DLPC4430EVM, can accelerate the prototyping time of a DLP 0.48-inch WUXGA system. The DLP480REEVM provides a solution for evaluating the 0.48-inch WUXGA digital micromirror device (DMD), which is designed to pair with the DLPC4430EVM and can (...)
DLPC4430EVM — DLPC4430EVM evaluation module for single controller configuration
The DLPC4430EVM controller EVM, when combined with the DLP650NEEVM, DLP780NEEVM, DLP470NEEVM, DLP670REEVM, DLP800REEVM, DLP480REEVM, DLP550JEEVM, DLP550HEEVM, or DLP650LEEVM digital micromirror device (DMD) EVMs, can accelerate the prototyping time of DLP 1080p, WUXGA and SVGA/XGA/WXGA systems over (...)
DLP-OMM-SEARCH — DLP® Products third-party search tools
To best meet your design needs and accelerate your time-to-market, DLP® Products works with a variety of third parties to help with everything from optical modules and hardware design to specialty software and other production services. Download one or both search tools listed below to quickly (...)
DLP480RE-SW — DLP480RE-SW
DMD-DIFFRACTION-EFFICIENCY-CALCULATOR — Calculator helps model DMD diffraction patterns and diffraction efficiency
Supported products & hardware
Products
≥ 0.47-in array products
≤ 0.47-in array pico products
UV products (< 400 nm)
Visible products (420 to 700 nm)
Spectroscopy & optical networking products
Exterior lighting & projection products
Near-UV products (400 to 420 nm)
Display products
Near-infrared products (> 700 nm)
Multi-channel ICs (PMICs)
Hardware development
Evaluation board
Development kit
Optical module
DLPC131 — Series 410 DMD Mounting and Electrical Interconnect Information
Supported products & hardware
Products
Visible products (420 to 700 nm)
≥ 0.47-in array products
DLP-OPTICAL-DESIGN — DLP-OPTICAL-DESIGN-GUIDELINES
Supported products & hardware
Products
Near-UV products (400 to 420 nm)
≥ 0.47-in array products
≤ 0.47-in array pico products
UV products (< 400 nm)
Visible products (420 to 700 nm)
Spectroscopy & optical networking products
Exterior lighting & projection products
Display products
Near-infrared products (> 700 nm)
Multi-channel ICs (PMICs)
Hardware development
Evaluation board
Development kit
Optical module
DLPR113 — DLP47X and DLP48X Optical Design Files
Supported products & hardware
Products
≥ 0.47-in array products
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
DLP-S410 (FXG) | 257 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.