DLP3010LC
- 0.3-Inch (7.93-mm) diagonal micromirror array
- 1280 × 720 array of aluminum micrometer-sized mirrors, in an orthogonal layout
- 5.4 – micron micromirror pitch
- ±17° micromirror tilt (relative to flat surface)
- Side illumination for optimal efficiency and optical engine size
- Polarization independent aluminum micromirror surface
- 8-Bit SubLVDS input data bus
- Dedicated DLPC3478 display and light controller and DLPA200x or DLPA300x PMIC/LED driver for reliable operation
The 7212-313BK digital micromirror device (DMD) is a digitally controlled micro-opto-electromechanical system (MOEMS) spatial light modulator (SLM). When coupled to an appropriate optical system, the DMD displays a very crisp and high quality image or video. This DMD is a component of the chipset comprising the DMD, DLPC3478 display and light controller, and DLPA200x/DLPA300x PMIC/LED driver. The compact physical size of this DMD coupled with the controller and the PMIC/LED driver provides a complete system solution that enables small form factor, low power, and high-resolution, light-control applications like such as 3D scanners.
![Information](https://www.ti.com/content/dam/ticom/images/icons/illustrative-icons/resources/information-icon.png)
Request more information
An optical module will be required for you to continue development. View the optical module search tool to select an optical module that works with your DMD. View more information
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | DLP3010LC 0.3 720p Digital Micromirror Device datasheet (Rev. C) | PDF | HTML | 03 Jul 2023 |
Application brief | TI DLP® Pico™ Technology 3D Scanning Improvements | PDF | HTML | 28 Nov 2023 | |
Application brief | Highly Scalable TI DLP Technology for 3D Machine Vision | PDF | HTML | 06 Jul 2021 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DLP3010EVM-LC — DLP® 3010 Light Control Evaluation Module
DLP-OMM-SEARCH — DLP® Products third-party search tools
To best meet your design needs and accelerate your time-to-market, DLP® Products works with a variety of third parties to help with everything from optical modules and hardware design to specialty software and other production services. Download one or both search tools listed below to quickly (...)
DLPC-API — DLP® Controller API
DLP-PICO-FW-SEL — DLP® Pico™ Firmware Selector
DMD-DIFFRACTION-EFFICIENCY-CALCULATOR — Calculator helps model DMD diffraction patterns and diffraction efficiency
Supported products & hardware
Products
≥ 0.47-in array products
≤ 0.47-in array pico products
UV products (< 400 nm)
Visible products (420 to 700 nm)
Spectroscopy & optical networking products
Exterior lighting & projection products
Near-UV products (400 to 420 nm)
Display products
Near-infrared products (> 700 nm)
Multi-channel ICs (PMICs)
Hardware development
Evaluation board
Development kit
Optical module
DLPR070 — Series 245 DMD Mounting and Electrical Interconnect Information
Supported products & hardware
Products
≤ 0.47-in array pico products
Visible products (420 to 700 nm)
Near-UV products (400 to 420 nm)
DLP-OPTICAL-DESIGN — DLP-OPTICAL-DESIGN-GUIDELINES
Supported products & hardware
Products
Near-UV products (400 to 420 nm)
≥ 0.47-in array products
≤ 0.47-in array pico products
UV products (< 400 nm)
Visible products (420 to 700 nm)
Spectroscopy & optical networking products
Exterior lighting & projection products
Display products
Near-infrared products (> 700 nm)
Multi-channel ICs (PMICs)
Hardware development
Evaluation board
Development kit
Optical module
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
DLP-S245 (FQK) | 57 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.