DLPC3478
- Display and Light Controller for DLP3010LC (0.3 720p) DMD
- Light Control Features:
- Pattern display optimized for machine vision and digital exposure
- Flexible internal (1D) and external (2D) pattern streaming modes
- Programmable exposure times
- High speed pattern rates up to 2500 Hz (1-bit) and 360 Hz (8-bit)
- Programmable 2D Static Patterns
- Internal Pattern streaming mode enables simplified system design
- Eliminates the need for Video interface
- Store >1000 patterns in the flash memory
- Flexible trigger signals for camera or sensor synchronization
- One configurable input trigger
- Two configurable output triggers
- Display Features
- Supports Input Image Sizes up to 720p
- Input Frame Rates up to 120 Hz
- 24-Bit, Input Pixel Interface Support:
- Parallel or BT656, Interface Protocols
- Pixel Clock up to 155 MHz
- Image Processing - IntelliBright™ Algorithms, Image Resizing, 1D Keystone, Programmable Degamma
- System Features:
- I2C Control of Device Configuration
- Programmable Splash Screens
- Programmable LED Current Control
- Auto DMD Parking at Power Down
The DLPC3478 display and light controller supports reliable operation of the DLP3010LC digital micromirror device (DMD) for video display and light control applications. The DLPC3478 controller provides a convenient interface between user electronics and the DMD to display video and steer light patterns with high speed, precision, and efficiency.
Visit the getting started with TI DLP Pico display technology page, and view the programmer’s guide to learn how to get started.
The chipsets include established resources to help the user accelerate the design cycle, which include production ready optical modules, optical module manufacturers, and design houses.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DLP3010EVM-LC — DLP® 3010 Light Control Evaluation Module
DLP-OMM-SEARCH — DLP® Products third-party search tools
To best meet your design needs and accelerate your time-to-market, DLP® Products works with a variety of third parties to help with everything from optical modules and hardware design to specialty software and other production services. Download one or both search tools listed below to quickly (...)
DLPC-API — DLP® Controller API
DLP-PICO-FW-SEL — DLP® Pico™ Firmware Selector
DLPDLC-GUI — DLP® Display and Light Control EVM GUI Installer
Supported products & hardware
Products
Visible products (420 to 700 nm)
≤ 0.47-in array pico products
≥ 0.47-in array products
Hardware development
Evaluation board
DLP-PICO-HARDWARE-DIAGNOSTIC-TOOL — DLP Pico Hardware Diagnostic Tool
Supported products & hardware
Products
≤ 0.47-in array pico products
Visible products (420 to 700 nm)
DMD-DIFFRACTION-EFFICIENCY-CALCULATOR — Calculator helps model DMD diffraction patterns and diffraction efficiency
Supported products & hardware
Products
≥ 0.47-in array products
≤ 0.47-in array pico products
UV products (< 400 nm)
Visible products (420 to 700 nm)
Spectroscopy & optical networking products
Exterior lighting & projection products
Near-UV products (400 to 420 nm)
Display products
Near-infrared products (> 700 nm)
Multi-channel ICs (PMICs)
Hardware development
Evaluation board
Development kit
DLP-OPTICAL-DESIGN — DLP-OPTICAL-DESIGN-GUIDELINES
Supported products & hardware
Products
Near-UV products (400 to 420 nm)
≥ 0.47-in array products
≤ 0.47-in array pico products
UV products (< 400 nm)
Visible products (420 to 700 nm)
Spectroscopy & optical networking products
Exterior lighting & projection products
Display products
Near-infrared products (> 700 nm)
Multi-channel ICs (PMICs)
Hardware development
Evaluation board
Development kit
TIDA-080003 — Small form-factor light engine reference design for desktop 3D printers using DLP® Pico™ technology
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
NFBGA (ZEZ) | 201 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.