TIDA-080003

Small form-factor light engine reference design for desktop 3D printers using DLP® Pico™ technology

TIDA-080003

Design files

Overview

This 3D printing reference design enables faster development of desktop 3D printing applications using DLP® Pico technology. This design uses stereolithography (SLA) technique where a photo-resin is exposed to successive 2-dimensional patterns to create the 3-dimensional objects a single layer at a time. Due to layer-based printing, this technique is fundamentally much faster compared to alternate technologies. This reference design uses the DLP Pico 0.3-inch TRP HD 720p DMD (DLP3010) with the DLPC3478 display and light controller. The DLP3010 DMD offers a balance between resolution, size and cost, targeting small form-factor desktop 3D printers. Use cases include consumer, professional and industrial applications. This reference design includes an example light engine design that includes electronics and optics along with software to generate pattern sets to expose any kind of layer images used in the 3D printing process. The reference design also includes the DLPA2005 PMIC and LED driver.

Features
  • 1280 × 720 resolution with flexible and precise light control 
  • Compact PCB layout supporting 720p (DLP3010) optical engine and including HDMI and USB connectivity 
  • Used in DLP3010EVM-LC layout 
  • 19-V input and LED current drive up to 2.5 A 
  • PC software GUI to send any types of patterns to the light engine
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUEG5.PDF (13583 K)

Reference design overview and verified performance test data

TIDRWZ5A.ZIP (587 K)

Detailed schematic diagram for design layout and components

TIDRWZ8.ZIP (199 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRWZ6A.PDF (321 K)

Detailed overview of design layout for component placement

TIDRWZ7A.ZIP (5113 K)

Files used for 3D models or 2D drawings of IC components

TIDCEU8A.ZIP (5377 K)

Design file that contains information on physical board layer of design PCB

Products

Includes TI products in the design and potential alternatives.

≤ 0.47-in array pico products

DLPA2005DLP® PMIC/LED driver for DLP2010 and DLP2010NIR (0.2 WVGA) DMDs

Data sheet: PDF | HTML
Visible products (420 to 700 nm)

DLPC3478DLP® controller for DLP3010LC digital micromirror device (DMD)

Data sheet: PDF

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Technical article Make desktop 3D printing more affordable with DLP® Pico™ technology PDF | HTML Jan. 09, 2020
Design guide Small Form-factor, High Definition DLP Pico Reference Design for Desktop 3D Prin Sep. 05, 2018

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos