DLP2021-Q1
- Qualified for automotive applications
- An operating DMD array temperature range of –40°C to 105°C
- 0.2-inch diagonal micromirror array
- 7.6-µm micromirror pitch
- ±12° micromirror tilt angle (relative to flat state)
- Side illumination for reduced system size
- 16:9 (588 × 330) input resolution
- Polarization-independent spatial light modulator
- Compatible with LED or laser light sources
- Low-power consumption: 260 mW (maximum)
- Hermetic package
- 80-MHz double data rate (DDR)digital micromirror device (DMD) interface
The DLP2021-Q1 automotive digital micromirror device (DMD) is designed for automotive exterior light control and display applications. Applications include ground projection that displays full color and animated and dynamic content. Ground projections help to facilitate vehicle-to-pedestrian (V2P) communication, such as back-up and door-open warnings, and orchestrate vehicle communication systems and vehicle personalization options. Due to their small form factor and low power operation, projectors with the DLP2021-Q1 chipset can support many projection applications. They can be placed in many locations in the car, including inside the side mirror, door panel, tail light, front grill, and more.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DLP2021AM263Q1EVM — DLP2021-Q1 evaluation module with AM263x-Q1 MCU for automotive projection
The DLP® products DLP2021AM263Q1EVM evaluation module (EVM) is an electronic-only system designed to enable accelerated evaluation of the DLP2021-Q1 chipset. The DLP2021-Q1 digital micromirror device (DMD) interfaces with a Sitara MCU-based DMD controller to enable a graphics processing unit (...)
DLP2021LEQ1EVM — DLP2021-Q1 evaluation module for dynamic ground projector
The DLP® products DLP2021LEQ1EVM evaluation module (EVM) is a complete electronic and optical system enabling accelerated evaluation of the DLP2021-Q1 chipset. The DLP2021-Q1 digital micromirror device (DMD) interfaces with a field-programmable gate array (FPGA)-based DMD controller to enable a (...)
DLPC136 — DLP Control Program for Dynamic Ground Projection
Supported products & hardware
Products
Exterior lighting & projection products
Hardware development
Evaluation board
DLPC153 — DLP2021-Q1 Composer Project and FPGA Configuration
Supported products & hardware
Products
Exterior lighting & projection products
Hardware development
Evaluation board
DLPM061 — DLP2021-Q1 DMD With FQU Package (Series 249) 3D-CAD Geometry
Supported products & hardware
Products
Exterior lighting & projection products
DLP-DGP-BRIGHTNESS-CALC — Dynamic Ground Projection
This Excel calculator provides a starting point for estimating the brightness of a dynamic ground projection animation, logo, or symbol using the DLP3021-Q1 digital micromirror device (DMD). This calculator takes general ambient conditions such as road lighting, road surface type, and image size. (...)
Supported products & hardware
Products
Exterior lighting & projection products
DMD-DIFFRACTION-EFFICIENCY-CALCULATOR — Calculator helps model DMD diffraction patterns and diffraction efficiency
Supported products & hardware
Products
≥ 0.47-in array products
≤ 0.47-in array pico products
UV products (< 400 nm)
Visible products (420 to 700 nm)
Spectroscopy & optical networking products
Exterior lighting & projection products
Near-UV products (400 to 420 nm)
Display products
Near-infrared products (> 700 nm)
Multi-channel ICs (PMICs)
Hardware development
Evaluation board
Development kit
DLPR103 — Series 249 DMD Mounting and Electrical Interconnect Information
Supported products & hardware
Products
Exterior lighting & projection products
DLP-OPTICAL-DESIGN — DLP-OPTICAL-DESIGN-GUIDELINES
Supported products & hardware
Products
Near-UV products (400 to 420 nm)
≥ 0.47-in array products
≤ 0.47-in array pico products
UV products (< 400 nm)
Visible products (420 to 700 nm)
Spectroscopy & optical networking products
Exterior lighting & projection products
Display products
Near-infrared products (> 700 nm)
Multi-channel ICs (PMICs)
Hardware development
Evaluation board
Development kit
DLPR099 — DLP2021LEQ1EVM Optical Design and Overview
Supported products & hardware
Products
Exterior lighting & projection products
Hardware development
Evaluation board
DLPR100 — DLP2021LEWQ1EVM Optical Design and Overview
Supported products & hardware
Products
Exterior lighting & projection products
Hardware development
Evaluation board
DLPR101 — DLP2021-Q1 Non-Telecentric DGP Example Design
Supported products & hardware
Products
Exterior lighting & projection products
Hardware development
Evaluation board
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
DLP-S249 (FQU) | 64 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.