DLP230NP
- Ultra-compact 0.23-inch (5.95-mm) diagonal micromirror array
- Displays 1920 × 1080 pixels on the screen
- 5.4µm micromirror pitch
- 17° micromirror tilt (relative to flat surface)
- Side illumination for optimal efficiency and optical engine size
- Polarization-independent aluminum micromirror surface
- 8-bit SubLVDS input data bus
- Dedicated DLPC34x6 controller for display applications
- Dedicated DLPA2000, DLPA2005, DLPA3000, or DLPA3005 PMIC/LED driver for reliable operation
The DLP230NP and DLP230NPSE .23 1080p digital micromirror devices (DMD) are digitally controlled micro-opto-electromechanical systems (MOEMS) spatial light modulators (SLM). When coupled with an appropriate optical system, the DMDs display a crisp and high-quality 1080p image or video. The full brightness chipset comprises the DLP230NP DMD and the DLPC3436 controller. The lower brightness chipset comprises the DLP230NPSE DMD and the DLPC3436 controller. The DLPA3000 and DLPA3005 PMIC/LED drivers support both chipsets, while DLPA2000 and DLPA2005 support the full brightness option only. The compact physical size of the device applies to portable equipment where high image quality, small form factor, and low power are important.

Request more information
An optical module will be required for you to continue development. View the optical module search tool to select an optical module that works with your DMD. View more information
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DLPDLCR230NPEVM — DLP® LightCrafter™ Display 230NP evaluation module
DLP® LightCrafter™ Display 230NP is an easy to use, compact, plug and play evaluation platform for a wide array of ultramobile and ultraportable display applications in consumer, industrial, medical and Internet of Things (IoT) markets. The evaluation module (EVM) features the DLP230NP (...)
DLP-OMM-SEARCH — DLP® Products third-party search tools
To best meet your design needs and accelerate your time-to-market, DLP® Products works with a variety of third parties to help with everything from optical modules and hardware design to specialty software and other production services. Download one or both search tools listed below to quickly (...)
EVIEW-3P-DLP230NP-D — eViewTek optical modules for display using DLP230NP
DLP-PICO-FW-SEL — DLP® Pico™ Firmware Selector
DLP-PICO-CHIP-SEL — DLP® Pico™ chipset selection guide
Supported products & hardware
Products
≤ 0.47-in array pico products
DMD-DIFFRACTION-EFFICIENCY-CALCULATOR — Calculator helps model DMD diffraction patterns and diffraction efficiency
Supported products & hardware
Products
≥ 0.47-in array products
≤ 0.47-in array pico products
UV products (< 400 nm)
Visible products (420 to 700 nm)
Spectroscopy & optical networking products
Exterior lighting & projection products
Near-UV products (400 to 420 nm)
Display products
Near-infrared products (> 700 nm)
Multi-channel ICs (PMICs)
Hardware development
Evaluation board
Development kit
DLPR036 — Series 246 DMD Mounting and Electrical Interconnect Information
DLP-OPTICAL-DESIGN — DLP-OPTICAL-DESIGN-GUIDELINES
Supported products & hardware
Products
Near-UV products (400 to 420 nm)
≥ 0.47-in array products
≤ 0.47-in array pico products
UV products (< 400 nm)
Visible products (420 to 700 nm)
Spectroscopy & optical networking products
Exterior lighting & projection products
Display products
Near-infrared products (> 700 nm)
Multi-channel ICs (PMICs)
Hardware development
Evaluation board
Development kit
DLPC117 — 0.23-inch qHD, HD, and 1080p Optical Reference Design
Supported products & hardware
Products
≤ 0.47-in array pico products
DLPR102 — DLP® Pico™ Products Ultra-Compact Optical Reference Design
Supported products & hardware
Products
≤ 0.47-in array pico products
TIDA-080009 — Portable, smallest 1080p display reference design using DLP® technology
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
DLP-S246 (FQP) | 54 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.