DLPC3433
- Display controller for DLP3010 (.3 720p) DMD
- Supports input image sizes up to 720p
- Low-power DMD interface with interface training
- Input frame rates up to 120 Hz
- Pixel data processing:
- IntelliBright™ suite of image processing algorithms
- Content adaptive illumination control
- Local area brightness boost
- Image resizing (scaling)
- 1D Keystone correction
- Color coordinate adjustment
- Programmable degamma
- Active power management processing
- Color space conversion
- 4:2:2 to 4:4:4 chroma interpolation
- Field scaled de-interlacing
- IntelliBright™ suite of image processing algorithms
- 24-bit, input pixel interface support:
- Parallel or BT656, interface protocols
- Pixel clock up to 155 MHz
- Multiple input pixel data format options
- MIPI DSI interface type 3 (supported only with DLPC3433)
- One to four lanes, up to 470-Mbps lane speed
- External flash support
- Auto DMD parking at power down
- Embedded frame memory (eDRAM)
- System features:
- I2C control of device configuration
- Programmable splash screens
- Programmable LED current control
- Display image rotation
- One frame latency
- Pair with DLPA2000, DLPA2005, DLPA3000, or DLPA3005 PMIC (power management integrated circuit) and LED driver
The DLPC3433 or DLPC3438 digital controller, part of the DLP3010 (.3 720p) chipset, supports reliable operation of the DLP3010 digital micromirror device (DMD). The DLPC3433 or DLPC3438 controllers provide a convenient, multi-functional interface between system electronics and the DMD, enabling small form factor, low power, and high resolution HD displays.
Visit the getting started with TI DLP Pico™ display technology page, and view the programmer’s guide to learn how to get started.
The chipsets include established resources to help the user accelerate the design cycle, which include production ready optical modules, optical module manufacturers, and design houses.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DLPDLCR3010EVM-G2 — DLP LightCrafter Display 3010EVM-G2
DLP-OMM-SEARCH — DLP® Products third-party search tools
To best meet your design needs and accelerate your time-to-market, DLP® Products works with a variety of third parties to help with everything from optical modules and hardware design to specialty software and other production services. Download one or both search tools listed below to quickly (...)
DLP-PICO-FW-SEL — DLP® Pico™ Firmware Selector
DLP-PICO-HARDWARE-DIAGNOSTIC-TOOL — DLP Pico Hardware Diagnostic Tool
Supported products & hardware
Products
≤ 0.47-in array pico products
Visible products (420 to 700 nm)
DLPC094 — Throw Ratio Calculator
Supported products & hardware
Products
≤ 0.47-in array pico products
Multi-channel ICs (PMICs)
Hardware development
Evaluation board
DMD-DIFFRACTION-EFFICIENCY-CALCULATOR — Calculator helps model DMD diffraction patterns and diffraction efficiency
Supported products & hardware
Products
≥ 0.47-in array products
≤ 0.47-in array pico products
UV products (< 400 nm)
Visible products (420 to 700 nm)
Spectroscopy & optical networking products
Exterior lighting & projection products
Near-UV products (400 to 420 nm)
Display products
Near-infrared products (> 700 nm)
Multi-channel ICs (PMICs)
Hardware development
Evaluation board
Development kit
DLP-OPTICAL-DESIGN — DLP-OPTICAL-DESIGN-GUIDELINES
Supported products & hardware
Products
Near-UV products (400 to 420 nm)
≥ 0.47-in array products
≤ 0.47-in array pico products
UV products (< 400 nm)
Visible products (420 to 700 nm)
Spectroscopy & optical networking products
Exterior lighting & projection products
Display products
Near-infrared products (> 700 nm)
Multi-channel ICs (PMICs)
Hardware development
Evaluation board
Development kit
TIDA-01571 — Portable, Low Power HD Display with Increased Brightness Reference Design Using DLP® Technology
TIDA-00722 — Real-time Color Management Reference Design Using MSP430 for TI DLP® Pico™ Projector
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
NFBGA (ZVB) | 176 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.