TIDA-01571

Portable, Low Power HD Display with Increased Brightness Reference Design Using DLP® Technology

TIDA-01571

Design files

Overview

This display reference design features the DLP Pico™ 0.3-inch TRP HD 720p display chipset and is implemented in the DLP LightCrafter™ Display 3010-G2 evaluation module (EVM). It enables the use of HD resolution for projection display applications such as mobile smart TV, virtual assistant mobile projector, digital signage and many more. The design includes the DLP3010 chipset comprising of the DLP3010 720p digital micromirror device (DMD), DLPC3433 display controller, and DLPA3000 PMIC/LED driver.

Features
  • 1280x720 resolution
  • Brightness 230 RGB lumens (6 A Blue/Green LED, 4.5 A Red LED)
  • Compact PCB layout supporting 720p (DLP3010) Optical Engine and including HDMI and USB connectivity
  • Used in DLPDLCR3010EVM-G2 layout
  • 19- V input and LED current drive up to 6 A
  • PC software GUI to customize display configuration
??image.gallery.download_en_US?? View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDQ8.PDF (933 K)

Reference design overview and verified performance test data

TIDRUZ6.ZIP (1099 K)

Detailed schematic diagram for design layout and components

TIDRUZ7.ZIP (411 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRUZ8.PDF (403 K)

Detailed overview of design layout for component placement

TIDRUZ9.ZIP (6001 K)

Files used for 3D models or 2D drawings of IC components

TIDCEC4.ZIP (4349 K)

Design file that contains information on physical board layer of design PCB

Products

Includes TI products in the design and potential alternatives.

≤ 0.47-in array pico products

DLP30100.30-inch 720p DLP® digital micromirror device (DMD)

Data sheet: PDF | HTML
≤ 0.47-in array pico products

DLPA3000DLP® PMIC/LED driver for DLP3010 (0.3 720p) DMD

Data sheet: PDF | HTML
≤ 0.47-in array pico products

DLPC3433DLP® display controller for DLP3010 (0.3 720p) DMD

Data sheet: PDF
≤ 0.47-in array pico products

DLPC3438DLP® display controller for DLP3010 (0.3 720p) DMD

Data sheet: PDF
AC/DC & DC/DC converters (integrated FET)

TPS54335A4.5V to 28V Input, 3A, Synchronous, Step-Down Converter with Eco-mode

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

TPS622602.25MHz 600mA Step-Down Converter in 2x2mm SON/TSOT23 Package

Data sheet: PDF | HTML
Direction-controlled voltage translators

SN74AVC4T245Four-bit dual-supply bus transceiver with configurable voltage-level shifting

Data sheet: PDF | HTML
ESD protection diodes

TPD2E2U06Dual 1.5-pF, 5.5-V, ±25-kV ESD protection diode with 5.5-A 8/20-uS surge rating for USB 2.0

Data sheet: PDF | HTML
ESD protection diodes

TPD4E05U06Quad 0.5-pF, 5.5-V, ±12-kV ESD protection diode for USB, HDMI & High Speed Interfaces

Data sheet: PDF | HTML
Inverting buffers & drivers

SN74AUP1G06Single 0.8-V to 3.6-V low power inverter with open-drain outputs

Data sheet: PDF | HTML
MSP430 microcontrollers

MSP430F552925 MHz MCU with 128KB Flash, 8KB SRAM, 12-bit ADC, comparator, DMA, UART/SPI/I2C, USB, HW multiplier

Data sheet: PDF | HTML
Noninverting buffers & drivers

SN74AUP1G07Single 0.8-V to 3.6-V low power buffer with open-drain outputs

Data sheet: PDF | HTML
USB power switches & charging port controllers

TPS2061C1A loading, 4.5-5.5V, 86mΩ USB power switch, active-low, output discharge, reverse blocking

Data sheet: PDF | HTML

Start development

Hardware

Evaluation board

DLPDLCR3010EVM-G2 — DLP LightCrafter Display 3010EVM-G2

DLP® LightCrafter Display 3010 EVM-G2 is an easy-to-use, plug-and-play evaluation platform for a wide array of compact HD display applications in consumer, enterprise, and industrial markets. The evaluation module (EVM) features the DLP3010 (.3 720p) DMD, DLPC3433 display controller and DLPA3000 (...)
Buy from a distributor

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide Portable, Low-Power, HD Display With Increased Brightness Reference Design Dec. 19, 2017

Related design resources

Hardware development

EVALUATION BOARD
DLPDLCR3010EVM-G2 DLP LightCrafter Display 3010EVM-G2

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos