Product details

Technology family AUP Supply voltage (min) (V) 0.8 Supply voltage (max) (V) 3.6 Number of channels 1 IOL (max) (mA) 4 Supply current (max) (µA) 0.9 IOH (max) (mA) 0 Input type Standard CMOS Output type Open-drain Features Over-voltage tolerant inputs, Partial power down (Ioff), Very high speed (tpd 5-10ns) Rating Catalog Operating temperature range (°C) -40 to 85
Technology family AUP Supply voltage (min) (V) 0.8 Supply voltage (max) (V) 3.6 Number of channels 1 IOL (max) (mA) 4 Supply current (max) (µA) 0.9 IOH (max) (mA) 0 Input type Standard CMOS Output type Open-drain Features Over-voltage tolerant inputs, Partial power down (Ioff), Very high speed (tpd 5-10ns) Rating Catalog Operating temperature range (°C) -40 to 85
DSBGA (YFP) 4 1 mm² 1 x 1 DSBGA (YZP) 5 2.1875 mm² 1.75 x 1.25 SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8 SOT-5X3 (DRL) 5 2.56 mm² 1.6 x 1.6 SOT-SC70 (DCK) 5 4.2 mm² 2 x 2.1 USON (DRY) 6 1.45 mm² 1.45 x 1 X2SON (DPW) 5 0.64 mm² 0.8 x 0.8 X2SON (DSF) 6 1 mm² 1 x 1
  • Available in the Ultra Small 0.64 mm2 Package (DPW) with 0.5-mm Pitch
  • Low Static-Power Consumption
    (ICC = 0.9 µA Maximum)
  • Low Dynamic-Power Consumption
    (Cpd = 1 pF Typical at 3.3 V)
  • Low Input Capacitance (Ci = 1.5 pF Typical)
  • Low Noise – Overshoot and Undershoot
    <10% of VCC
  • Ioff Supports Live Insertion, Partial-Power-Down Mode, and Back-Drive Protection
  • Input Hysteresis Allows Slow Input Transition and Better Switching Noise Immunity at the Input
    (Vhys = 250 mV Typ at 3.3 V)
  • Wide Operating VCC Range of 0.8 V to 3.6 V
  • Optimized for 3.3-V Operation
  • 3.6-V I/O Tolerant to Support Mixed-Mode Signal Operation
  • tpd = 3.3 ns Maximum at 3.3 V
  • Suitable for Point-to-Point Applications
  • Latch-Up Performance Exceeds 100 mA
    Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • Available in the Ultra Small 0.64 mm2 Package (DPW) with 0.5-mm Pitch
  • Low Static-Power Consumption
    (ICC = 0.9 µA Maximum)
  • Low Dynamic-Power Consumption
    (Cpd = 1 pF Typical at 3.3 V)
  • Low Input Capacitance (Ci = 1.5 pF Typical)
  • Low Noise – Overshoot and Undershoot
    <10% of VCC
  • Ioff Supports Live Insertion, Partial-Power-Down Mode, and Back-Drive Protection
  • Input Hysteresis Allows Slow Input Transition and Better Switching Noise Immunity at the Input
    (Vhys = 250 mV Typ at 3.3 V)
  • Wide Operating VCC Range of 0.8 V to 3.6 V
  • Optimized for 3.3-V Operation
  • 3.6-V I/O Tolerant to Support Mixed-Mode Signal Operation
  • tpd = 3.3 ns Maximum at 3.3 V
  • Suitable for Point-to-Point Applications
  • Latch-Up Performance Exceeds 100 mA
    Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)

The SN74AUP1G07 device is a single buffer gate with open drain output that operates from 0.8 V to 3.6 V.

The SN74AUP1G07 device is a single buffer gate with open drain output that operates from 0.8 V to 3.6 V.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
SN74LVC1G07 ACTIVE Single 1.65-V to 5.5-V buffer with open-drain outputs Larger voltage range (1.65V to 5.5V), higher drive average drive strength (24mA)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet SN74AUP1G07 Low-Power Single Buffer/Driver With Open-Drain Outputs datasheet (Rev. J) PDF | HTML 13 Dec 2013
Application brief Understanding Schmitt Triggers (Rev. A) PDF | HTML 22 May 2019
Selection guide Little Logic Guide 2018 (Rev. G) 06 Jul 2018
Application note Designing and Manufacturing with TI's X2SON Packages 23 Aug 2017
Selection guide Logic Guide (Rev. AB) 12 Jun 2017
Application note How to Select Little Logic (Rev. A) 26 Jul 2016
Application note Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 08 Jul 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

5-8-LOGIC-EVM — Generic logic evaluation module for 5-pin to 8-pin DCK, DCT, DCU, DRL and DBV packages

Flexible EVM designed to support any device that has a DCK, DCT, DCU, DRL, or DBV package in a 5 to 8 pin count.
User guide: PDF
Not available on TI.com
Simulation model

SN74AUP1G07 Behavioral SPICE Model

SCEM691.ZIP (7 KB) - PSpice Model
Simulation model

SN74AUP1G07 IBIS Model

SCEM443.ZIP (48 KB) - IBIS Model
Reference designs

TIDA-00570 — High Speed DLP Sub-system for Industrial 3D Printing and Digital Lithography Reference Design

The High Speed DLP® Sub-system Reference Design provides system-level DLP development board designs for industrial Digital Lithography and 3D Printing applications that require high resolution, superior speed and production reliability. The system design offers maximum throughput by integrating (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-080002 — Ultra Mobile, Low Power DLP® Pico™ qHD Display Reference Design

The 0.23 qHD DLP chipset is an affordable platform enabling the use of DLP technology with embedded host processor. This chipset is incorporated in to this reference design to enable a low power, on-demand free-form sub-system display for a variety of applications.
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01226 — Compact Full HD 1080p (up to 16 Amps) Projection Display Reference Design Using DLP Pico Technology

This reference design, featuring the DLP Pico™ 0.47-inch TRP Full-HD 1080p display chipset and implemented in the DLP LightCrafter Display 4710 G2 evaluation module (EVM), enables use of full HD resolution for projection display applications such as accessory projectors, screenless displays, (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01571 — Portable, Low Power HD Display with Increased Brightness Reference Design Using DLP® Technology

This display reference design features the DLP Pico™ 0.3-inch TRP HD 720p display chipset and is implemented in the DLP LightCrafter™ Display 3010-G2 evaluation module (EVM). It enables the use of HD resolution for projection display applications such as mobile smart TV, virtual (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
DSBGA (YFP) 4 Ultra Librarian
DSBGA (YZP) 5 Ultra Librarian
SOT-23 (DBV) 5 Ultra Librarian
SOT-5X3 (DRL) 5 Ultra Librarian
SOT-SC70 (DCK) 5 Ultra Librarian
USON (DRY) 6 Ultra Librarian
X2SON (DPW) 5 Ultra Librarian
X2SON (DSF) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos