Product details

Package name SC70-3, SOT-5X3 Peak pulse power (8/20 μs) (max) (W) 85 Vrwm (V) 5.5 Bi-/uni-directional Uni-Directional Number of channels 2 IO capacitance (typ) (pF) 1.5 IEC 61000-4-2 contact (±V) 25000 IEC 61000-4-5 (A) 5.5 Clamping voltage (V) 9.7 Dynamic resistance (typ) 0.5 Interface type Ethernet, General purpose, LVDS, USB 2.0 Breakdown voltage (min) (V) 6.5 IO leakage current (max) (nA) 10 Rating Catalog Operating temperature range (°C) -40 to 125
Package name SC70-3, SOT-5X3 Peak pulse power (8/20 μs) (max) (W) 85 Vrwm (V) 5.5 Bi-/uni-directional Uni-Directional Number of channels 2 IO capacitance (typ) (pF) 1.5 IEC 61000-4-2 contact (±V) 25000 IEC 61000-4-5 (A) 5.5 Clamping voltage (V) 9.7 Dynamic resistance (typ) 0.5 Interface type Ethernet, General purpose, LVDS, USB 2.0 Breakdown voltage (min) (V) 6.5 IO leakage current (max) (nA) 10 Rating Catalog Operating temperature range (°C) -40 to 125
SOT-5X3 (DRL) 5 2.56 mm² 1.6 x 1.6 SOT-SC70 (DCK) 3 4.2 mm² 2 x 2.1
  • IEC 61000-4-2 Level 4
    • ±25 kV (Contact discharge)
    • ±30 kV (Air-gap discharge)
  • IEC 61000-4-5 Surge protection
    • 5.5-A Peak pulse current (8/20 µs Pulse)
  • IO Capacitance 1.5 pF (Typ)
  • DC Breakdown voltage 6.5 V (Min)
  • Ultra-Low leakage current 10 nA (Max)
  • Low ESD clamping voltage
  • Industrial temperature range: –40°C to +125°C
  • Small easy-to-route DRL and DCK package
  • IEC 61000-4-2 Level 4
    • ±25 kV (Contact discharge)
    • ±30 kV (Air-gap discharge)
  • IEC 61000-4-5 Surge protection
    • 5.5-A Peak pulse current (8/20 µs Pulse)
  • IO Capacitance 1.5 pF (Typ)
  • DC Breakdown voltage 6.5 V (Min)
  • Ultra-Low leakage current 10 nA (Max)
  • Low ESD clamping voltage
  • Industrial temperature range: –40°C to +125°C
  • Small easy-to-route DRL and DCK package

The TPD2E2U06 is a dual-channel low capacitance TVS diode ESD protection device. The device offers ±25-kV contact and ±30-kV air-gap ESD protection in accordance with the IEC 61000-4-2 standard. The 1.5-pF line capacitance of the TPD2E2U06 makes the device suitable for a wide range of applications. Typical application interfaces are USB 2.0, LVDS, and I2C™.

The TPD2E2U06 is a dual-channel low capacitance TVS diode ESD protection device. The device offers ±25-kV contact and ±30-kV air-gap ESD protection in accordance with the IEC 61000-4-2 standard. The 1.5-pF line capacitance of the TPD2E2U06 makes the device suitable for a wide range of applications. Typical application interfaces are USB 2.0, LVDS, and I2C™.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 8
Type Title Date
* Data sheet TPD2E2U06 Dual-Channel High-Speed ESD Protection Device datasheet (Rev. C) PDF | HTML 03 Dec 2019
User guide Reading and Understanding an ESD Protection Data Sheet (Rev. A) PDF | HTML 19 Sep 2023
Product overview Isolating I2C Signals (Rev. A) PDF | HTML 01 Sep 2023
Selection guide System-Level ESD Protection Guide (Rev. D) 07 Sep 2022
Application note ESD Packaging and Layout Guide (Rev. B) PDF | HTML 18 Aug 2022
Selection guide ESD by Interface Selection Guide (Rev. A) 26 Jun 2017
White paper Designing USB for short-to-battery tolerance in automotive environments 10 Feb 2016
Analog Design Journal Design Considerations for System-Level ESD Circuit Protection 25 Sep 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ESDEVM — ESD evaluation module

The electrostatic-sensitive device (ESD) evaluation module (EVM) is a development platform for most of our ESD portfolio. The board comes with all traditional ESD footprints in order to test any number of devices. Devices can be soldered onto their respect footprint and then tested. For typical (...)
User guide: PDF | HTML
Buy from a distributor
Simulation model

TPD2E2U06 IBIS Model (Rev. A)

SLLM214A.ZIP (3 KB) - IBIS Model
Simulation model

TPD2E2U06 PSpice Model (DCK package)

SLLM485.ZIP (150 KB) - PSpice Model

Many TI reference designs include the TPD2E2U06

Use our reference design selection tool to review and identify designs that best match your application and parameters.

Package Pins CAD symbols, footprints & 3D models
SOT-5X3 (DRL) 5 Ultra Librarian
SOT-SC70 (DCK) 3 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos