Product details

Illumination wavelength (min) (nm) 400 Illumination wavelength (max) (nm) 700 Micromirror array size 1920 x 1080 Chipset family DLP9500, DLPA200, DLPC410, DLPLCR95EVM, DLPLCRC410EVM, DLPR410 Micromirror pitch (mm) 0.0108 Component type DMD Micromirror array orientation Orthogonal Pattern rate, binary (max) (Hz) 23148 Array diagonal (in) 0.95 Display resolution (max) 1080p (1920x1080) Rating Catalog Operating temperature range (°C) 20 to 70 Pattern rate, 8-bit (max) (Hz) 2893 Micromirror driver support External Thermal dissipation (°C/W) 0.5
Illumination wavelength (min) (nm) 400 Illumination wavelength (max) (nm) 700 Micromirror array size 1920 x 1080 Chipset family DLP9500, DLPA200, DLPC410, DLPLCR95EVM, DLPLCRC410EVM, DLPR410 Micromirror pitch (mm) 0.0108 Component type DMD Micromirror array orientation Orthogonal Pattern rate, binary (max) (Hz) 23148 Array diagonal (in) 0.95 Display resolution (max) 1080p (1920x1080) Rating Catalog Operating temperature range (°C) 20 to 70 Pattern rate, 8-bit (max) (Hz) 2893 Micromirror driver support External Thermal dissipation (°C/W) 0.5
DLP-TYPEA.9 (FLN) 355 1777.4656 mm² 42.16 x 42.16
  • 0.95-Inch diagonal micromirror array
    • 1920 × 1080 array of aluminum, micrometer-sized mirrors (1080p resolution)
    • 10.8-µm micromirror pitch
    • ±12° micromirror tilt angle (relative to flat state)
    • Designed for corner illumination
  • Designed for use with Visible light (400 nm to 700 nm):
    • Window transmission 96% (Single Pass, Through Two Window Surfaces)
    • Micromirror reflectivity 89%
    • Array diffraction efficiency 87%
    • Array fill factor 94%
  • Four 16-bit, low-voltage differential signaling (LVDS), double data rate (DDR) input data buses
  • Up to 400-MHz input data clock rate
  • 42.2-mm × 42.2-mm × 7-mm package footprint
  • Hermetic package
  • 0.95-Inch diagonal micromirror array
    • 1920 × 1080 array of aluminum, micrometer-sized mirrors (1080p resolution)
    • 10.8-µm micromirror pitch
    • ±12° micromirror tilt angle (relative to flat state)
    • Designed for corner illumination
  • Designed for use with Visible light (400 nm to 700 nm):
    • Window transmission 96% (Single Pass, Through Two Window Surfaces)
    • Micromirror reflectivity 89%
    • Array diffraction efficiency 87%
    • Array fill factor 94%
  • Four 16-bit, low-voltage differential signaling (LVDS), double data rate (DDR) input data buses
  • Up to 400-MHz input data clock rate
  • 42.2-mm × 42.2-mm × 7-mm package footprint
  • Hermetic package

The DLP9500 1080p chipset is part of the DLP Discovery™ 4100 platform, which enables high resolution and high performance spatial light modulation. The DLP9500 is the digital micromirror device (DMD) fundamental to the 0.95 1080p chipset. The DLP Discovery 4100 platform also provides the highest level of individual micromirror control with the option for random row addressing. Combined with a hermetic package, the unique capability and value offered by DLP9500 makes it well suited to support a wide variety of industrial, medical, and advanced display applications.

In addition to the DLP9500 DMD, the 0.95 1080p chipset includes a dedicated DLPC410 controller required for high speed pattern rates of 23,148 Hz (1-bit binary) and 2,893 Hz (8-bit gray), one unit DLPR410 (DLP Discovery 4100 Configuration PROM), and two units DLPA200 (DMD micromirror drivers).

Reliable function and operation of the DLP9500 requires that it be used in conjunction with the other components of the chipset. A dedicated chipset provides developers easier access to the DMD as well as high speed, independent micromirror control.

DLP9500 is a digitally controlled micro-electromechanical system (MEMS) spatial light modulator (SLM). When coupled to an appropriate optical system, the DLP9500 can be used to modulate the amplitude, direction, and/or phase of incoming light.

The DLP9500 1080p chipset is part of the DLP Discovery™ 4100 platform, which enables high resolution and high performance spatial light modulation. The DLP9500 is the digital micromirror device (DMD) fundamental to the 0.95 1080p chipset. The DLP Discovery 4100 platform also provides the highest level of individual micromirror control with the option for random row addressing. Combined with a hermetic package, the unique capability and value offered by DLP9500 makes it well suited to support a wide variety of industrial, medical, and advanced display applications.

In addition to the DLP9500 DMD, the 0.95 1080p chipset includes a dedicated DLPC410 controller required for high speed pattern rates of 23,148 Hz (1-bit binary) and 2,893 Hz (8-bit gray), one unit DLPR410 (DLP Discovery 4100 Configuration PROM), and two units DLPA200 (DMD micromirror drivers).

Reliable function and operation of the DLP9500 requires that it be used in conjunction with the other components of the chipset. A dedicated chipset provides developers easier access to the DMD as well as high speed, independent micromirror control.

DLP9500 is a digitally controlled micro-electromechanical system (MEMS) spatial light modulator (SLM). When coupled to an appropriate optical system, the DLP9500 can be used to modulate the amplitude, direction, and/or phase of incoming light.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
DLP6500FLQ ACTIVE 0.65-inch 1080p type A DLP® digital micromirror device (DMD) Lower price
DLP7000 ACTIVE 0.7-inch XGA DLP® digital micromirror device (DMD) Faster pattern rate
DLP9000X ACTIVE 0.9-inch WQXGA high-speed DLP® digital micromirror device (DMD) Higher resolution, higher pixel data rate
DLP9500UV ACTIVE 0.96-inch 1080p UV DLP® digital micromirror device (DMD) UV wavelength support

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 15
Type Title Date
* Data sheet DLP9500 DLP 0.95 1080p Type A DMD datasheet (Rev. F) 30 Mar 2023
* Errata DLP® Products Advisory for the DLPR410 and DLPR910 Devices PDF | HTML 16 Feb 2023
Application note Digital Micromirror Device Thermal Considerations Including Pulsed Optical Sources (Rev. B) PDF | HTML 04 Apr 2024
Application note DMD Optical Efficiency for Visible Wavelengths (Rev. B) PDF | HTML 10 Apr 2023
Application note Wavelength Transmittance Considerations for DLP DMD Windows (Rev. E) 17 Dec 2019
Application note Mounting Hardware and Quick Reference Guide for DLP® Advanced Light Control DMDs (Rev. A) 27 Nov 2018
White paper High accuracy 3D scanning using Texas Instruments DLP® technology for structured (Rev. A) 25 Sep 2018
Application note DMD 101: Introduction to Digital Micromirror Device (DMD) Technology (Rev. B) 23 Feb 2018
Solution guide TI DLP Technology for 3D Printing (Rev. E) 08 Apr 2016
More literature TI DLP Technology for Lithography (Rev. E) 16 Mar 2016
Technical article Printing up the future of innovation with direct imaging lithography PDF | HTML 29 Dec 2015
Technical article Three fast facts about our fastest, highest resolution chipset for industrial appl PDF | HTML 07 Oct 2015
Application note System Design Considerations Using TI DLP Technology Down to 400 nm 12 Nov 2014
Application note Geometric Optics for DLP® 05 Dec 2013
White paper Using Lasers With DLP DMD Technology 13 Jun 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DLPLCR95EVM — DLP9500 DMD evaluation board

This DLP evaluation module (EVM) houses DLP9500, a 0.95 1080p 2xLVDS Type-A DMD containing over two million micromirrors with 10.8 µm pitch. When paired with DLPLCRC410EVM, users get pixel accurate control with 1-bit pattern rates up to 23,148 Hz. DLPLCR95EVM is the right evaluation choice (...)
User guide: PDF | HTML
Buy from a distributor
Evaluation board

DLPLCRC410EVM — DLPLCRC410 Evaluation Module

The DLPLCRC410EVM, paired with one of five other DMD-based EVMs, is an evaluation platform exhibiting advanced light control for applications like lithography, 3D Printing (SLS and SLA), Machine Vision, and Marking and Coding. This EVM enables evaluations of new customer illumination sources, (...)
User guide: PDF | HTML
Evaluation board

DLI-3P-DLI41XX — DLi D4100, D4120, D4130 Development Kits for DLP Discovery chipsets

DLi kits for DLP® Discovery™ chipsets (DLPC410 with DLP7000, DLP7000UV, DLP9500 or DLP9500UV DMDs) support custom interface development for industrial and medical systems and instrumentation. Choose among kit options based on desired hardware and software support. DLi4120 kits include (...)
User guide: PDF | HTML
Evaluation board

VISI-3P-LRS-HD-UV — Visitech LUXBEAM rapid system HD UV

The LUXBEAM® Rapid System LRS-HD is a DLP® technology based stereolithography sub-system, specifically designed for single head scrolling motion 3D printing and Additive Manufacturing systems. With the robust and reliable high resolution DLP9500 chip, the LRS-HD variants UV, Hybrid (HY), (...)

From: VISITECH
Evaluation board

VISI-3P-LRS-MCX-HD-UV — Visitech LUXBEAM rapid system MCx HD UV

Offering the same performance as the LRS-HD light engines, the LUXBEAM® Rapid System LRS-MCx offers stackability of modules for stitched images down to 50 micron pixel pitch in image. This allows for highest manufacturing throughput for 3D printing with single pass linear motion systems. (...)

From: VISITECH
Evaluation board

WDST-3P-W4100 — Wintech W4100 High Speed Development Kit

The Wintech W4100 development kit provides users with an alternative to Texas Instruments DLP® Discovery™ 4100 development platform. It utilizes the same FPGA platform and same data interfaces for frame rates up to 32,552 Hz and grayscale operation. The W4100 is compatible with the (...)
Development kit

VIALUX-3P-V-MODULES-410 — ViALUX V-Modules for DLPC410

ViALUX V-Modules are complete subsystems that include a controller board for DLPC410, a digital micromirror device (DLP650LNIR, DLP7000, DLP7000UV, DLP9500, DLP9500UV) and the proven ALP Controller Suite software. The industrial-grade modules support high-performance pixel-level control that is (...)
From: ViALUX
Optical module

DLP-OMM-SEARCH — DLP® Products third-party search tools

To best meet your design needs and accelerate your time-to-market, DLP® Products works with a variety of third parties to help with everything from optical modules and hardware design to specialty software and other production services. Download one or both search tools listed below to quickly (...)

Optical module

VIALUX-3P-DLP9500-I — ViALUX GmbH optical modules for industrial using DLP9500

ViALUX GmbH is an independent third-party company with expertise in designing and manufacturing optical modules – a compact assembly that includes a digital micromirror device, illumination source, optics and associated mechanics – for industrial applications using the DLP9500. The optical modules (...)
From: ViALUX
Optical module

VISI-3P-LITHOGRAPHY — VISITECH LUXBEAM Lithography System

LUXBEAM LITHOGRAPHY SYTEMS (LLS) is a sub system for direct imaging lithography machines including fully automated in-line machines for 24/7 manufacturing. The system comes with a documented interface and on-site support for easy hardware and software integration. Several photo head options are (...)
From: VISITECH
Optical module

VISI-3P-LUXBEAM-RAPID — Visitech Luxbeam® Rapid System LRS

The LUXBEAM RAPID SYSTEM LRS-UV/HY/VIS is a 3D printer subsystem with flexible build area and high throughput, high resolution manufacturing. It enables smart functions such as sub-pixelation (SPX) for resolution enhancement, and pixel power control (PPC) to equalize energy per pixel.  It also (...)
From: VISITECH
Optical module

VISI-3P-LUXBEAM4600 — VISITECH LUXBEAM 4600 DLP formatter board

The LUXBEAM 4600 serves high-speed industrial applications requiring high resolution, fast frame rates, and single pixel control. It includes a DMD board connected with a flex cable and VISITECH’s LUXWARE firmware for memory management, sequencing and I/O signaling. The board also has a (...)
From: VISITECH
Application software & framework

VIALUX-3P-ALP-4 — ViALUX ALP-4.1 Controller Software Suite for DLPLCRC410 Evaluation Module

ViALUX’ ALP-4.1 is an accessory software package compatible with the DLPLCRC410 evaluation module from Texas Instruments. It supports the built-in hardware components and contains the corresponding driver and controller firmware as well as ViALUX’ FPGA logic design for the EVM board. (...)
From: ViALUX
Simulation model

DLP9500 IBIS Model

DLPC063.ZIP (35 KB) - IBIS Model
3D DMD mechanical geometry

DLPM065 DLP9500/9500UV DMD With FLN Package (Type-A) 3D-CAD Geometry

Supported products & hardware

Supported products & hardware

Products
UV products (< 400 nm)
DLP9500UV 0.96-inch 1080p UV DLP® digital micromirror device (DMD)
Near-UV products (400 to 420 nm)
DLP9500 0.95-inch 1080p DLP® digital micromirror device (DMD)
Calculation tool

DMD-DIFFRACTION-EFFICIENCY-CALCULATOR Calculator helps model DMD diffraction patterns and diffraction efficiency

This calculator will be used to help customers understand how to model DMD diffraction patterns and efficiency with their specific DMD input parameters and is modeled to the customer’s specific design. Optical modules can also be used with the calculator.
Supported products & hardware

Supported products & hardware

Products
≥ 0.47-in array products
DLP470NE 0.47-inch 1080p 2xLVDS DLP® digital micromirror device (DMD) DLP470TE 0.47-inch 4K UHD 2XLVDS DLP® digital micromirror device (DMD) DLP471NE 0.47-inch 1080p HSSI DLP® digital micromirror device (DMD) DLP471TE 0.47-inch 4K UHD HSSI DLP® digital micromirror device (DMD) DLP472NE 0.47-inch, 1080p, high-speed serial interface DLP® digital micromirror device DLP472TE 0.47-inch 4K UHD HSSI DLP(R) digital micromirror device (DMD) DLP480RE 0.48-inch WUXGA DLP® digital micromirror device (DMD) DLP550HE 0.55-inch SVGA DLP® digital micromirror device (DMD) DLP550JE 0.55-inch XGA DLP® digital micromirror device (DMD) DLP650LE 0.65-inch WXGA DLP® digital micromirror device (DMD) DLP650NE 0.65-inch 1080p 2xLVDS DLP® digital micromirror device (DMD) DLP650TE 0.65-inch 4K UHD HSSI DLP® digital micromirror device (DMD) DLP651LE 0.65-inch WXGA DLP® digital micromirror device (DMD) DLP651NE 0.65-inch 1080p HSSI DLP® digital micromirror device (DMD) DLP660TE 0.66-inch 4K UHD 2XLVDS DLP® digital micromirror device (DMD) DLP670RE 0.67-inch WUXGA DLP®  digital micromirror device (DMD) DLP780NE 0.78-inch 1080p DLP® digital micromirror device (DMD) DLP780TE 0.78-inch 4K UHD DLP® digital micromirror device (DMD) DLP781NE 0.78-inch 1080p ProAV DLP® digital micromirror device (DMD) DLP781TE 0.78-inch, 4K UHD ProAV DLP® digital micromirror device (DMD) DLP800RE 0.80-inch WUXGA DLP® digital micromirror device (DMD) DLP801RE 0.80-inch WUXGA ProAV DLP® digital micromirror device (DMD) DLP801XE 0.80-inch 4K+ ProAV DLP® digital micromirror device (DMD) DLPA100 DLP® driver for DLPC4420, DLPC4430 and DLPC7540 DLPA300 DLP® driver for DLP780NE (0.78 1080p), DLP780TE (0.78 4K UHD), DLP800RE (0.80 WUXGA) DMD DLPA4000 DLP® PMIC/LED driver for DMD DLPC4420 DLP® display controller for 4K UHD DMD DLPC4430 DLP® controller for DLP780NE, DLP781NE, DLP800RE, and DLP801RE digital micromirror devices (DMDs) DLPC7530 DLP(R) display controller for 1080p DMD DLPC7540 DLP® display controller for 4K UHD and 1080p DMD
≤ 0.47-in array pico products
DLP160AP 0.16-inch QnHD DLP® digital micromirror device (DMD) DLP160CP 0.16-inch nHD DLP® digital micromirror device (DMD) DLP2000 0.20-inch nHD DLP® digital micromirror device (DMD) DLP2010 0.20-inch WVGA DLP® digital micromirror device (DMD) DLP230GP 0.23-inch qHD DLP® digital micromirror device (DMD) DLP230KP 0.23-inch HD DLP® digital micromirror device (DMD) DLP230NP 0.23-inch 1080p DLP® digital micromirror device (DMD) DLP3010 0.30-inch 720p DLP® digital micromirror device (DMD) DLP3310 0.33-inch 1080p DLP® digital micromirror device (DMD) DLP4710 0.47-inch 1080p DLP® digital micromirror device (DMD) DLP471TP 0.47-inch 4K UHD DLP® digital micromirror device (DMD) DLP472TP 0.47-inch 4K DLP® digital micromirror device (DMD) DLPA2000 DLP® PMIC/LED driver for DLP2010 (0.2 WVGA) DMD DLPA2005 DLP® PMIC/LED driver for DLP2010 and DLP2010NIR (0.2 WVGA) DMDs DLPA3000 DLP® PMIC/LED driver for DLP3010 (0.3 720p) DMD DLPA3005 DLP® PMIC/LED driver  for DLP4710 (0.47 1080p) DMD DLPA3082 DLP® PMIC for DLP472TP (0.47-inch 4K UHD) DMD DLPA3085 PMIC/LED driver for DLPC8xxx controllers with >6-A LED capability DLPC2607 DLP® display controller for DLP2000 (0.2 nHD) DMD DLPC3420 DLP® display controller for DLP160AP (0.16 QnHD) DMD DLPC3421 DLP® display controller for DLP160CP (0.16 nHD) DMD DLPC3430 DLP® display controller for DLP2010 (0.2 WVGA) DMD DLPC3432 DLP® display controller for DLP230GP (0.23 qHD) DMD DLPC3433 DLP® display controller for DLP3010 (0.3 720p) DMD DLPC3434 DLP® display controller for DLP230KP (0.23 HD) DMD DLPC3435 DLP® display controller for DLP2010 (0.2 WVGA) DMD DLPC3436 DLP® display controller for DLP230NP (0.23 1080p) DMD DLPC3437 DLP® display controller for DLP3310 (0.33 1080p) DMD DLPC3438 DLP® display controller for DLP3010 (0.3 720p) DMD DLPC3439 DLP® display controller for DLP4710 (0.47 1080p) DMD DLPC6401 DLP® display controller for high-brightness portable displays DLPC6540 DLP® display controller for DLP471TP (0.47 4K UHD) DMD DLPC8445 DLP display controller for DLP472TP (0.47-inch 4K) DMD
UV products (< 400 nm)
DLP7000UV 0.7-inch XGA UV DLP® digital micromirror device (DMD) DLP9000XUV 0.9-inch WQXGA high-speed UV DLP® digital micromirror device (DMD) DLP9500UV 0.96-inch 1080p UV DLP® digital micromirror device (DMD) DLP991UUV 0.99 High Speed 2176 x 4096 UV Type A DLP(R) Digital Micromirror Device (DMD)
Visible products (420 to 700 nm)
DLP2010LC 0.2-inch WVGA DLP® digital micromirror device (DMD) DLP3010LC 0.3-inch 720p DLP® digital micromirror device (DMD) DLP4500 0.45-inch WXGA DLP® digital micromirror device (DMD) DLP4710LC 0.47-inch 1080p DLP® digital micromirror device (DMD) DLP500YX 0.50-inch 2048x1200 DLP® digital micromirror device (DMD) DLP5500 0.55-inch XGA DLP® digital micromirror device (DMD) DLP670S 0.67-inch 2716x1600 DLP® digital micromirror device (DMD) DLPC200 DLP® controller for DLP5500 digital micromirror device (DMD) DLPC300 DLP® controller for DLP3000 digital micromirror device (DMD) DLPC3470 DLP® controller for DLP2010LC digital micromirror device (DMD) DLPC3478 DLP® controller for DLP3010LC digital micromirror device (DMD) DLPC3479 DLP® controller for DLP4710LC digital micromirror device (DMD) DLPC350 DLP® controller for DLP4500 and DLP4500NIR digital micromirror devices (DMDs) DLPC964 DLP® controller for DLP991UFLV digital micromirror device (DMD)
Spectroscopy & optical networking products
DLP2010NIR 0.2-inch WVGA NIR DLP® digital micromirror device (DMD) DLP4500NIR 0.45-inch WXGA NIR DLP® digital micromirror device (DMD) DLPC150 DLP® controller for DLP2010NIR digital micromirror device (DMD)
Exterior lighting & projection products
DLP2021-Q1 Automotive 0.2-inch DLP® digital micromirror device (DMD) DLP3021-Q1 DLP® automotive 0.3-inch digital micromirror device (DMD) DLP4621-Q1 Automotive 0.46-inch DLP® digital micromirror device (DMD) for exterior lighting applications DLP5531-Q1 DLP® automotive 0.55-inch digital micromirror device (DMD) for exterior lighting applications DLP5531A-Q1 Automotive 0.55-inch DLP® digital micromirror device (DMD) DLP5533A-Q1 DLP® automotive 0.55-inch digital micromirror device (DMD) DLPC230-Q1 DLP® automotive digital micromirror device (DMD) controller for DLP553x-Q1 chipset DLPC231-Q1 Automotive DLP® digital micromirror device (DMD) controller for DLP553x-Q1 and DLP462x-Q1 chipsets DLPC231S-Q1 DLP® automotive Functional Safety-Compliant DMD controller for DLP553x-Q1 and DLP462x-Q1 chipsets
Near-UV products (400 to 420 nm)
DLP300S 0.3-inch WQHD near-UV DLP® digital micromirror device (DMD) DLP301S 0.3-inch WQHD high-power near-UV DLP® digital micromirror device (DMD) DLP6500FLQ 0.65-inch 1080p type A DLP® digital micromirror device (DMD) DLP6500FYE 0.65-inch 1080p s600 DLP® digital micromirror device (DMD) DLP7000 0.7-inch XGA DLP® digital micromirror device (DMD) DLP9000 0.9-inch WQXGA DLP® digital micromirror device (DMD) DLP9000X 0.9-inch WQXGA high-speed DLP® digital micromirror device (DMD) DLP9500 0.95-inch 1080p DLP® digital micromirror device (DMD) DLP991U 0.99-inch 4K high-speed DLP® digital micromirror device (DMD) DLPA200 Driver for DLP® digital micromirror device (DMD) DLPC1438 DLP® controller for DLP300S and DLP301S digital micromirror devices (DMDs) DLPC410 DLP® controller for DLP650LNIR, DLP7000, and DLP9500 digital micromirror devices (DMDs) DLPC900 DLP® controller for DLP6500, DLP670S, DLP500YX, and DLP9000 digital micromirror devices (DMDs) DLPC910 DLP® controller for DLP6500 and DLP9000 digital micromirror devices (DMDs)
Display products
DLP3020-Q1 Automotive 0.3-inch DLP® digital micromirror device (DMD) in small S247 package DLP3034-Q1 DLP® automotive 0.3-inch 405nm digital micromirror device (DMD) DLP4620S-Q1 Automotive 0.46-inch DLP® digital micromirror device (DMD) for interior display applications DLP5530S-Q1 DLP® automotive functional safety 0.55-inch digital micromirror device (DMD) DLP5532-Q1 Automotive 0.55-inch DLP® digital micromirror device for interior and transparent window displays DLP5534-Q1 DLP® automotive 0.55-inch 405nm digital micromirror device (DMD) DLPC120-Q1 Automotive DLP® digital micromirror device controller for DLP3030-Q1 chipset DLPC230S-Q1 DLP® automotive functional safety DMD controller for DLP553x-Q1 chipset
Near-infrared products (> 700 nm)
DLP650LNIR 0.65-inch WXGA NIR DLP® digital micromirror device (DMD)
Multi-channel ICs (PMICs)
DLPA1000 PMIC/LED Driver for DLP2000 (0.2 nHD) DMD
Hardware development
Evaluation board
DLP-7970ABP TRF7970A NFC transceiver BoosterPack™ plug-in module DLP-RF430BP Dynamic Dual Interface NFC Transponder Booster Pack DLP2021AM263Q1EVM DLP2021-Q1 evaluation module with AM263x-Q1 MCU for automotive projection DLP2021LEQ1EVM DLP2021-Q1 evaluation module for dynamic ground projector DLP3010EVM-LC DLP® 3010 Light Control Evaluation Module DLP3021LEQ1EVM DLP3021-Q1 dynamic ground projector evaluation module DLP3030PGUQ1EVM DLP3030-Q1 Picture Generation Unit (PGU) Evaluation Module DLP3030Q1EVM DLP3030-Q1 Electronics Evaluation Module DLP4620SQ1EVM DLP4620-Q1 evaluation module DLP4621Q1EVM DLP4621-Q1 evaluation module DLP470NEEVM DLP470 evaluation module for 0.47-inch, 1080p digital micromirror device (DMD) DLP470TEEVM DLP470TEEVM evaluation module for 4k UHD digital micromirror device (DMD) DLP4710EVM-LC DLP® 4710 Light control evaluation module DLP471TEEVM DLP471TE evaluation module for 4K UHD digital micromirror device (DMD) DLP480REEVM DLP480REEVM evaluation module for WUXGA digital micromirror device (DMD) DLP550HEEVM DLP550HEEVM evaluation module for SVGA digital micromirror device (DMD) DLP550JEEVM DLP550 evaluation module for 0.55-inch, XGA digital micromirror device (DMD) DLP5530PGUQ1EVM DLP5530-Q1 Picture generation unit (PGU) projector evaluation module DLP5530PROJQ1EVM DLP5530-Q1 Interior projector evaluation module DLP5530PROJTGQ1EVM DLP5530-Q1 Interior projector evaluation module with true green LED DLP5530Q1EVM DLP5530-Q1 electronics evaluation module DLP5531LEQ1EVM DLP5531-Q1 light engine evaluation module DLP5531Q1EVM DLP® automotive high resolution headlight electronics evaluation module DLP5532PROJHBQ1EVM DLP5532-Q1 evaluation module for high-brightness interior projector DLP5534PROJQ1EVM DLP5534-Q1 405nm projector evaluation module DLP5534Q1EVM DLP5534-Q1 electronics evaluation module DLP650LEEVM DLP650LEEVM evaluation module for WXGA digital micromirror device (DMD) DLP650NEEVM DLP650NEEVM evaluation module for 1080p digital micromirror device (DMD) DLP650TEEVM DLP650TE evaluation module for 4K UHD digital micromirror device (DMD) DLP660TEEVM DLP660TEEVM evaluation module for 4k UHD digital micromirror device (DMD) DLP670REEVM DLP670REEVM evaluation module for WUXGA digital micromirror device (DMD) DLP780NEEVM DLP780NEEVM evaluation module for 1080p digital micromirror device (DMD) DLP780TEEVM DLP780TEEVM evaluation module for 4k UHD digital micromirror device (DMD) DLP800REEVM DLP800REEVM evaluation module for WUXGA digital micromirror device (DMD) DLPC4420AEVM DLPC4420 evaluation module for dual controller configuration with Altera FPGA DLPC4430EVM DLPC4430EVM evaluation module for single controller configuration DLPC7540EVM DLPC7540 evaluation module for high-resolution display controllers DLPDLCR160CPEVM DLP160CP evaluation module for DLP® LightCrafter™ Display with 0.16 nHD DLPDLCR2000EVM DLP® LightCrafter™ Display 2000 Evaluation Module DLPDLCR230NPEVM DLP® LightCrafter™ Display 230NP evaluation module DLPDLCR3010EVM-G2 DLP LightCrafter Display 3010EVM-G2 DLPDLCR4710EVM-G2 Full HD DLP4710 Chipset Evaluation Module DLPDLCR471TPEVM DLP® LightCrafter™ Display 471TP evaluation module DLPLCR4500EVM DLP® LightCrafter™ 4500 DLPLCR50XEVM DLP® 0.50-inch, 2048x1200 array, S410 digital micromirror device (DMD) evaluation module DLPLCR55EVM DLP5500 evaluation module for 0.55 1024x768 S450 DLP® digital micromirror device (DMD) DLPLCR65EVM DLP® 0.65-inch, 1080p, S600 digital micromirror device (DMD) evaluation module DLPLCR65FLQEVM DLP6500FLQ evaluation module for 0.65-inch 1080p Type-A DLP® digital micromirror device (DMD) DLPLCR65NEVM DLP650LNIR DMD evaluation module DLPLCR67EVM DLP® 0.67-inch, 2716x1600 array, S610 digital micromirror device (DMD) evaluation module DLPLCR70EVM DLP7000 DMD evaluation board DLPLCR70UVEVM DLP7000UV DMD evaluation board DLPLCR90EVM DLP® 0.90-inch, WQXGA, Type A digital micromirror device (DMD) evaluation module DLPLCR90XEVM DLP9000X evaluation module for 0.9-inch high-speed WQXGA Type-A DLP® DMD DLPLCR90XUVEVM DLP9000XUV evaluation module for 0.9-inch high-speed WQXGA UV Type-A DLP® DMD DLPLCR95EVM DLP9500 DMD evaluation board DLPLCR95UVEVM DLP9500UV DMD evaluation board DLPLCR99EVM Evaluation module for 0.99-inch 4K Type-A DLP® digital micromirror device (DMD) DLPLCR99UVEVM DLP991UUV evaluation module for UV spectrum DLPLCRC410EVM DLPLCRC410 Evaluation Module DLPLCRC900DEVM DLP® LightCrafter™ dual DLPC900 evaluation module DLPLCRC900EVM DLP® LightCrafter™ single DLPC900 evaluation module DLPLCRC910EVM DLPC910 evaluation module for DLP® LightCrafter™ controller DLPLCRC964EVM DLPC964 DLP® LightCrafter™ evaluation module DLPM2000EVM DLP2000 optical engine evaluation module DLPNIRNANOEVM DLP® NIRscan™ Nano Evaluation Module DLPNIRSCANEVM DLP® NIRscan™ Evaluation Module
Development kit
DLP1PICOKIT DLP Pico Projector Development Kit
DMD mounting design

DLPR106 TypeA 9Size Traditional DMD Mounting and Electrical Interconnect Information

Supported products & hardware

Supported products & hardware

Products
UV products (< 400 nm)
DLP9000XUV 0.9-inch WQXGA high-speed UV DLP® digital micromirror device (DMD) DLP9500UV 0.96-inch 1080p UV DLP® digital micromirror device (DMD)
Near-UV products (400 to 420 nm)
DLP9000 0.9-inch WQXGA DLP® digital micromirror device (DMD) DLP9000X 0.9-inch WQXGA high-speed DLP® digital micromirror device (DMD) DLP9500 0.95-inch 1080p DLP® digital micromirror device (DMD)
Design tool

DLI-3P-ACCESSORIES — DLi Accessories and Assemblies for DLP® Products

Digital Light Innovations (DLi) offers accessories, boards, and assemblies for development and production with DLP® Products. Examples include DMD controller boards, DMD board assemblies, flex cables, DMD mounting hardware assemblies, LED driver boards, and LED & fiber illumination assemblies.
  • (...)
Design tool

DLP-OPTICAL-DESIGN DLP-OPTICAL-DESIGN-GUIDELINES

The DLP optical design guidelines presentation provides a comprehensive overview of the guidelines specific to designing an optical system with DLP Products and will help enable customers in their design process.
Supported products & hardware

Supported products & hardware

Products
Near-UV products (400 to 420 nm)
DLP300S 0.3-inch WQHD near-UV DLP® digital micromirror device (DMD) DLP301S 0.3-inch WQHD high-power near-UV DLP® digital micromirror device (DMD) DLP6500FLQ 0.65-inch 1080p type A DLP® digital micromirror device (DMD) DLP6500FYE 0.65-inch 1080p s600 DLP® digital micromirror device (DMD) DLP7000 0.7-inch XGA DLP® digital micromirror device (DMD) DLP9000 0.9-inch WQXGA DLP® digital micromirror device (DMD) DLP9000X 0.9-inch WQXGA high-speed DLP® digital micromirror device (DMD) DLP9500 0.95-inch 1080p DLP® digital micromirror device (DMD) DLP991U 0.99-inch 4K high-speed DLP® digital micromirror device (DMD) DLPA200 Driver for DLP® digital micromirror device (DMD) DLPC1438 DLP® controller for DLP300S and DLP301S digital micromirror devices (DMDs) DLPC410 DLP® controller for DLP650LNIR, DLP7000, and DLP9500 digital micromirror devices (DMDs) DLPC900 DLP® controller for DLP6500, DLP670S, DLP500YX, and DLP9000 digital micromirror devices (DMDs) DLPC910 DLP® controller for DLP6500 and DLP9000 digital micromirror devices (DMDs)
≥ 0.47-in array products
DLP470NE 0.47-inch 1080p 2xLVDS DLP® digital micromirror device (DMD) DLP470TE 0.47-inch 4K UHD 2XLVDS DLP® digital micromirror device (DMD) DLP471NE 0.47-inch 1080p HSSI DLP® digital micromirror device (DMD) DLP471TE 0.47-inch 4K UHD HSSI DLP® digital micromirror device (DMD) DLP472NE 0.47-inch, 1080p, high-speed serial interface DLP® digital micromirror device DLP472TE 0.47-inch 4K UHD HSSI DLP(R) digital micromirror device (DMD) DLP480RE 0.48-inch WUXGA DLP® digital micromirror device (DMD) DLP550HE 0.55-inch SVGA DLP® digital micromirror device (DMD) DLP550JE 0.55-inch XGA DLP® digital micromirror device (DMD) DLP650LE 0.65-inch WXGA DLP® digital micromirror device (DMD) DLP650NE 0.65-inch 1080p 2xLVDS DLP® digital micromirror device (DMD) DLP650TE 0.65-inch 4K UHD HSSI DLP® digital micromirror device (DMD) DLP651LE 0.65-inch WXGA DLP® digital micromirror device (DMD) DLP651NE 0.65-inch 1080p HSSI DLP® digital micromirror device (DMD) DLP660TE 0.66-inch 4K UHD 2XLVDS DLP® digital micromirror device (DMD) DLP670RE 0.67-inch WUXGA DLP®  digital micromirror device (DMD) DLP780NE 0.78-inch 1080p DLP® digital micromirror device (DMD) DLP780TE 0.78-inch 4K UHD DLP® digital micromirror device (DMD) DLP781NE 0.78-inch 1080p ProAV DLP® digital micromirror device (DMD) DLP781TE 0.78-inch, 4K UHD ProAV DLP® digital micromirror device (DMD) DLP800RE 0.80-inch WUXGA DLP® digital micromirror device (DMD) DLP801RE 0.80-inch WUXGA ProAV DLP® digital micromirror device (DMD) DLP801XE 0.80-inch 4K+ ProAV DLP® digital micromirror device (DMD) DLPA100 DLP® driver for DLPC4420, DLPC4430 and DLPC7540 DLPA300 DLP® driver for DLP780NE (0.78 1080p), DLP780TE (0.78 4K UHD), DLP800RE (0.80 WUXGA) DMD DLPA4000 DLP® PMIC/LED driver for DMD DLPC4420 DLP® display controller for 4K UHD DMD DLPC4430 DLP® controller for DLP780NE, DLP781NE, DLP800RE, and DLP801RE digital micromirror devices (DMDs) DLPC7530 DLP(R) display controller for 1080p DMD DLPC7540 DLP® display controller for 4K UHD and 1080p DMD
≤ 0.47-in array pico products
DLP160AP 0.16-inch QnHD DLP® digital micromirror device (DMD) DLP160CP 0.16-inch nHD DLP® digital micromirror device (DMD) DLP2000 0.20-inch nHD DLP® digital micromirror device (DMD) DLP2010 0.20-inch WVGA DLP® digital micromirror device (DMD) DLP230GP 0.23-inch qHD DLP® digital micromirror device (DMD) DLP230KP 0.23-inch HD DLP® digital micromirror device (DMD) DLP230NP 0.23-inch 1080p DLP® digital micromirror device (DMD) DLP3010 0.30-inch 720p DLP® digital micromirror device (DMD) DLP3310 0.33-inch 1080p DLP® digital micromirror device (DMD) DLP4710 0.47-inch 1080p DLP® digital micromirror device (DMD) DLP471TP 0.47-inch 4K UHD DLP® digital micromirror device (DMD) DLP472TP 0.47-inch 4K DLP® digital micromirror device (DMD) DLPA2000 DLP® PMIC/LED driver for DLP2010 (0.2 WVGA) DMD DLPA2005 DLP® PMIC/LED driver for DLP2010 and DLP2010NIR (0.2 WVGA) DMDs DLPA3000 DLP® PMIC/LED driver for DLP3010 (0.3 720p) DMD DLPA3005 DLP® PMIC/LED driver  for DLP4710 (0.47 1080p) DMD DLPA3082 DLP® PMIC for DLP472TP (0.47-inch 4K UHD) DMD DLPA3085 PMIC/LED driver for DLPC8xxx controllers with >6-A LED capability DLPC2607 DLP® display controller for DLP2000 (0.2 nHD) DMD DLPC3420 DLP® display controller for DLP160AP (0.16 QnHD) DMD DLPC3421 DLP® display controller for DLP160CP (0.16 nHD) DMD DLPC3430 DLP® display controller for DLP2010 (0.2 WVGA) DMD DLPC3432 DLP® display controller for DLP230GP (0.23 qHD) DMD DLPC3433 DLP® display controller for DLP3010 (0.3 720p) DMD DLPC3434 DLP® display controller for DLP230KP (0.23 HD) DMD DLPC3435 DLP® display controller for DLP2010 (0.2 WVGA) DMD DLPC3436 DLP® display controller for DLP230NP (0.23 1080p) DMD DLPC3437 DLP® display controller for DLP3310 (0.33 1080p) DMD DLPC3438 DLP® display controller for DLP3010 (0.3 720p) DMD DLPC3439 DLP® display controller for DLP4710 (0.47 1080p) DMD DLPC6401 DLP® display controller for high-brightness portable displays DLPC6540 DLP® display controller for DLP471TP (0.47 4K UHD) DMD DLPC8445 DLP display controller for DLP472TP (0.47-inch 4K) DMD
UV products (< 400 nm)
DLP7000UV 0.7-inch XGA UV DLP® digital micromirror device (DMD) DLP9000XUV 0.9-inch WQXGA high-speed UV DLP® digital micromirror device (DMD) DLP9500UV 0.96-inch 1080p UV DLP® digital micromirror device (DMD) DLP991UUV 0.99 High Speed 2176 x 4096 UV Type A DLP(R) Digital Micromirror Device (DMD)
Visible products (420 to 700 nm)
DLP2010LC 0.2-inch WVGA DLP® digital micromirror device (DMD) DLP3010LC 0.3-inch 720p DLP® digital micromirror device (DMD) DLP4500 0.45-inch WXGA DLP® digital micromirror device (DMD) DLP4710LC 0.47-inch 1080p DLP® digital micromirror device (DMD) DLP500YX 0.50-inch 2048x1200 DLP® digital micromirror device (DMD) DLP5500 0.55-inch XGA DLP® digital micromirror device (DMD) DLP670S 0.67-inch 2716x1600 DLP® digital micromirror device (DMD) DLPC200 DLP® controller for DLP5500 digital micromirror device (DMD) DLPC300 DLP® controller for DLP3000 digital micromirror device (DMD) DLPC3470 DLP® controller for DLP2010LC digital micromirror device (DMD) DLPC3478 DLP® controller for DLP3010LC digital micromirror device (DMD) DLPC3479 DLP® controller for DLP4710LC digital micromirror device (DMD) DLPC350 DLP® controller for DLP4500 and DLP4500NIR digital micromirror devices (DMDs) DLPC964 DLP® controller for DLP991UFLV digital micromirror device (DMD)
Spectroscopy & optical networking products
DLP2010NIR 0.2-inch WVGA NIR DLP® digital micromirror device (DMD) DLP4500NIR 0.45-inch WXGA NIR DLP® digital micromirror device (DMD) DLPC150 DLP® controller for DLP2010NIR digital micromirror device (DMD)
Exterior lighting & projection products
DLP2021-Q1 Automotive 0.2-inch DLP® digital micromirror device (DMD) DLP3021-Q1 DLP® automotive 0.3-inch digital micromirror device (DMD) DLP4621-Q1 Automotive 0.46-inch DLP® digital micromirror device (DMD) for exterior lighting applications DLP5531-Q1 DLP® automotive 0.55-inch digital micromirror device (DMD) for exterior lighting applications DLP5531A-Q1 Automotive 0.55-inch DLP® digital micromirror device (DMD) DLP5533A-Q1 DLP® automotive 0.55-inch digital micromirror device (DMD) DLPC230-Q1 DLP® automotive digital micromirror device (DMD) controller for DLP553x-Q1 chipset DLPC231-Q1 Automotive DLP® digital micromirror device (DMD) controller for DLP553x-Q1 and DLP462x-Q1 chipsets DLPC231S-Q1 DLP® automotive Functional Safety-Compliant DMD controller for DLP553x-Q1 and DLP462x-Q1 chipsets
Display products
DLP3020-Q1 Automotive 0.3-inch DLP® digital micromirror device (DMD) in small S247 package DLP3034-Q1 DLP® automotive 0.3-inch 405nm digital micromirror device (DMD) DLP4620S-Q1 Automotive 0.46-inch DLP® digital micromirror device (DMD) for interior display applications DLP5530S-Q1 DLP® automotive functional safety 0.55-inch digital micromirror device (DMD) DLP5532-Q1 Automotive 0.55-inch DLP® digital micromirror device for interior and transparent window displays DLP5534-Q1 DLP® automotive 0.55-inch 405nm digital micromirror device (DMD) DLPC120-Q1 Automotive DLP® digital micromirror device controller for DLP3030-Q1 chipset DLPC230S-Q1 DLP® automotive functional safety DMD controller for DLP553x-Q1 chipset
Near-infrared products (> 700 nm)
DLP650LNIR 0.65-inch WXGA NIR DLP® digital micromirror device (DMD)
Multi-channel ICs (PMICs)
DLPA1000 PMIC/LED Driver for DLP2000 (0.2 nHD) DMD
Hardware development
Evaluation board
DLP-7970ABP TRF7970A NFC transceiver BoosterPack™ plug-in module DLP-RF430BP Dynamic Dual Interface NFC Transponder Booster Pack DLP2021AM263Q1EVM DLP2021-Q1 evaluation module with AM263x-Q1 MCU for automotive projection DLP2021LEQ1EVM DLP2021-Q1 evaluation module for dynamic ground projector DLP3010EVM-LC DLP® 3010 Light Control Evaluation Module DLP3021LEQ1EVM DLP3021-Q1 dynamic ground projector evaluation module DLP3030PGUQ1EVM DLP3030-Q1 Picture Generation Unit (PGU) Evaluation Module DLP3030Q1EVM DLP3030-Q1 Electronics Evaluation Module DLP4620SQ1EVM DLP4620-Q1 evaluation module DLP4621Q1EVM DLP4621-Q1 evaluation module DLP470NEEVM DLP470 evaluation module for 0.47-inch, 1080p digital micromirror device (DMD) DLP470TEEVM DLP470TEEVM evaluation module for 4k UHD digital micromirror device (DMD) DLP4710EVM-LC DLP® 4710 Light control evaluation module DLP471TEEVM DLP471TE evaluation module for 4K UHD digital micromirror device (DMD) DLP480REEVM DLP480REEVM evaluation module for WUXGA digital micromirror device (DMD) DLP550HEEVM DLP550HEEVM evaluation module for SVGA digital micromirror device (DMD) DLP550JEEVM DLP550 evaluation module for 0.55-inch, XGA digital micromirror device (DMD) DLP5530PGUQ1EVM DLP5530-Q1 Picture generation unit (PGU) projector evaluation module DLP5530PROJQ1EVM DLP5530-Q1 Interior projector evaluation module DLP5530PROJTGQ1EVM DLP5530-Q1 Interior projector evaluation module with true green LED DLP5530Q1EVM DLP5530-Q1 electronics evaluation module DLP5531LEQ1EVM DLP5531-Q1 light engine evaluation module DLP5531Q1EVM DLP® automotive high resolution headlight electronics evaluation module DLP5532PROJHBQ1EVM DLP5532-Q1 evaluation module for high-brightness interior projector DLP5534PROJQ1EVM DLP5534-Q1 405nm projector evaluation module DLP5534Q1EVM DLP5534-Q1 electronics evaluation module DLP650LEEVM DLP650LEEVM evaluation module for WXGA digital micromirror device (DMD) DLP650NEEVM DLP650NEEVM evaluation module for 1080p digital micromirror device (DMD) DLP650TEEVM DLP650TE evaluation module for 4K UHD digital micromirror device (DMD) DLP660TEEVM DLP660TEEVM evaluation module for 4k UHD digital micromirror device (DMD) DLP670REEVM DLP670REEVM evaluation module for WUXGA digital micromirror device (DMD) DLP780NEEVM DLP780NEEVM evaluation module for 1080p digital micromirror device (DMD) DLP780TEEVM DLP780TEEVM evaluation module for 4k UHD digital micromirror device (DMD) DLP800REEVM DLP800REEVM evaluation module for WUXGA digital micromirror device (DMD) DLPC4420AEVM DLPC4420 evaluation module for dual controller configuration with Altera FPGA DLPC4430EVM DLPC4430EVM evaluation module for single controller configuration DLPC7540EVM DLPC7540 evaluation module for high-resolution display controllers DLPDLCR160CPEVM DLP160CP evaluation module for DLP® LightCrafter™ Display with 0.16 nHD DLPDLCR2000EVM DLP® LightCrafter™ Display 2000 Evaluation Module DLPDLCR230NPEVM DLP® LightCrafter™ Display 230NP evaluation module DLPDLCR3010EVM-G2 DLP LightCrafter Display 3010EVM-G2 DLPDLCR4710EVM-G2 Full HD DLP4710 Chipset Evaluation Module DLPDLCR471TPEVM DLP® LightCrafter™ Display 471TP evaluation module DLPLCR4500EVM DLP® LightCrafter™ 4500 DLPLCR50XEVM DLP® 0.50-inch, 2048x1200 array, S410 digital micromirror device (DMD) evaluation module DLPLCR55EVM DLP5500 evaluation module for 0.55 1024x768 S450 DLP® digital micromirror device (DMD) DLPLCR65EVM DLP® 0.65-inch, 1080p, S600 digital micromirror device (DMD) evaluation module DLPLCR65FLQEVM DLP6500FLQ evaluation module for 0.65-inch 1080p Type-A DLP® digital micromirror device (DMD) DLPLCR65NEVM DLP650LNIR DMD evaluation module DLPLCR67EVM DLP® 0.67-inch, 2716x1600 array, S610 digital micromirror device (DMD) evaluation module DLPLCR70EVM DLP7000 DMD evaluation board DLPLCR70UVEVM DLP7000UV DMD evaluation board DLPLCR90EVM DLP® 0.90-inch, WQXGA, Type A digital micromirror device (DMD) evaluation module DLPLCR90XEVM DLP9000X evaluation module for 0.9-inch high-speed WQXGA Type-A DLP® DMD DLPLCR90XUVEVM DLP9000XUV evaluation module for 0.9-inch high-speed WQXGA UV Type-A DLP® DMD DLPLCR95EVM DLP9500 DMD evaluation board DLPLCR95UVEVM DLP9500UV DMD evaluation board DLPLCR99EVM Evaluation module for 0.99-inch 4K Type-A DLP® digital micromirror device (DMD) DLPLCR99UVEVM DLP991UUV evaluation module for UV spectrum DLPLCRC410EVM DLPLCRC410 Evaluation Module DLPLCRC900DEVM DLP® LightCrafter™ dual DLPC900 evaluation module DLPLCRC900EVM DLP® LightCrafter™ single DLPC900 evaluation module DLPLCRC910EVM DLPC910 evaluation module for DLP® LightCrafter™ controller DLPLCRC964EVM DLPC964 DLP® LightCrafter™ evaluation module DLPM2000EVM DLP2000 optical engine evaluation module DLPNIRNANOEVM DLP® NIRscan™ Nano Evaluation Module DLPNIRSCANEVM DLP® NIRscan™ Evaluation Module
Development kit
DLP1PICOKIT DLP Pico Projector Development Kit
Simulation tool

DLPR410-IBIS — DLPR410 IBIS Model

IBIS file for the DLPR410 PROM device which supports the DLPC410, DLP650LNIR, DLP7000, DLP7000UV, DLP9500 and DLP9500UV.
From: Xilinx
Package Pins CAD symbols, footprints & 3D models
DLP-TYPEA.9 (FLN) 355 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos