DLP651LE
- 0.65-inch diagonal micromirror array
- WXGA (1280 × 800) display resolution
- 10.8 µm micromirror pitch
- ±12° micromirror tilt angle (relative to a flat surface)
- Corner illumination
- 2×LVDS input data bus
- The DLP651LE chipset includes:
The DLP651LE digital micromirror device (DMD) is a digitally controlled micro-electro-mechanical system (MEMS) spatial light modulator (SLM) that enables affordable WXGA display solutions. The DLP651LE DMD, the DLPC4430 display controller, the DLPA100 power and motor driver, and the DLPA200 micromirror driver comprise the chipset. This chipset is a cost-optimized version of DLP650LE, offered in performance-enhancing hermetic packaging, designed to enable applications requiring a 16:10 aspect ratio with excellent brightness.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | DLP651LE 0.65 WXGA Digital Micromirror Device datasheet | PDF | HTML | 08 Oct 2018 |
White paper | Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) | PDF | HTML | 30 Apr 2024 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DLP650LEEVM — DLP650LEEVM evaluation module for WXGA digital micromirror device (DMD)
The DLP® products DLP650LEEVM, when combined with the DLPC4430EVM, can accelerate the prototyping time of a DLP 0.65-inch WXGA system. The DLP650LEEVM provides a solution for evaluating the 0.65-inch WXGA digital micromirror device (DMD), which is designed to pair with the DLPC4430EVM and can (...)
DLPC4430EVM — DLPC4430EVM evaluation module for single controller configuration
The DLPC4430EVM controller EVM, when combined with the DLP650NEEVM, DLP780NEEVM, DLP470NEEVM, DLP670REEVM, DLP800REEVM, DLP480REEVM, DLP550JEEVM, DLP550HEEVM, or DLP650LEEVM digital micromirror device (DMD) EVMs, can accelerate the prototyping time of DLP 1080p, WUXGA and SVGA/XGA/WXGA systems over (...)
DLP-OMM-SEARCH — DLP® Products third-party search tools
To best meet your design needs and accelerate your time-to-market, DLP® Products works with a variety of third parties to help with everything from optical modules and hardware design to specialty software and other production services. Download one or both search tools listed below to quickly (...)
DLP650LE-SW — DLP650LE firmware and GUI
Package | Pins | Download |
---|---|---|
DLP-S450 (FYM) | 149 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.