Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
DLP651LE 0.65 WXGA Digital Micromirror
Device
1 Features
- 0.65-inch
diagonal micromirror array
- WXGA (1280 × 800) display resolution
- 10.8 µm micromirror pitch
- ±12° micromirror tilt angle (relative to
a
flat surface)
- Corner illumination
- 2×LVDS input data bus
- The DLP651LE chipset includes: