DLPLCR65EVM

DLP® 0.65-inch, 1080p, S600 digital micromirror device (DMD) evaluation module

DLPLCR65EVM

Order now

Overview

This DLP evaluation module (EVM) houses the DLP6500FYE, a 0.65-inch 2xLVDS digital micromirror device (DMD) containing 1920 x 1080 micromirrors with 7.56-µm pitch. When paired with the DLPLCRC900EVM, users get pixel accurate control with 1-bit pattern rates up to 9,523-Hz.

The DLPLCR65EVM is the right evaluation choice for designers needing a highly flexible development kit for incorporating DLP technology into a wide variety of light steering applications. This EVM is an easy path for solutions maximizing resolution, optical throughput and brightness in the DLP high-speed visible family.

Features
  • Targets 420-nm to 700-nm with 1-bit pattern rates up to 9,523-Hz                                                                                                                                                                 
  • DLP6500FYE DMD has 1920 x 1080 mirrors with 7.56-µm pitch                                                                                                                                                         
  • DMD board with holes for convenient mounting                                                                                                                                                      
  • One 12-inch flex cable for flexible positioning of the DMD on a bench top
             
Near-UV products (400 to 420 nm)
DLP6500FYE 0.65-inch 1080p s600 DLP® digital micromirror device (DMD)
Download View video with transcript Video

Get started

  1. Order DMD EVM DLPLCR65EVM, controller EVM DLPLCRC900EVM and applicable power supply
  2. Read the DLPC900 user guide
  3. Download the DLPC900 GUI and the DLPC900 firmware
  4. Download the DMD EVM DLPLCR65EVM-DF and the controller EVM DLPLCRC900EVM-DF design files

Order & start development

Explore packages of hardware, software and documentation

HARDWARE AND SOFTWARE PACKAGE

Develop with DLP6500FYE

View package

Order this hardware only

Evaluation board

DLPLCR65EVM

DLP® 0.65-inch, 1080p, S600 digital micromirror device (DMD) evaluation module

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* EVM User's guide DLP® LightCrafter™ Single DLPC900 Evaluation Module (EVM) User's Guide (Rev. D) PDF | HTML 01 Jul 2024
Application brief Highly Scalable TI DLP Technology for 3D Machine Vision PDF | HTML 06 Jul 2021
Certificate DLPLCR65EVM EU RoHS Declaration of Conformity (DoC) 18 Dec 2020

Hardware development

EVALUATION BOARD
DLPLCRC900EVM DLP® LightCrafter™ single DLPC900 evaluation module

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos