DLP650NE
- 0.65-inch micromirror array diagonal
- 1080p (1920 × 1080)
- 7.56-micron micromirror pitch
- ± 12° micromirror tilt angle (relative to flat state)
- Corner illumination
- 2xLVDS input data bus
-
The DLP650NE chipset includes:
The TI DLP650NE digital micromirror device (DMD) is a digitally controlled micro-electromechanical system (MEMS) spatial light modulator (SLM) that enables bright, affordable DLP 0.65 1080p display solutions. The DLP650NE DMD—together with the DLPC4430 display controller and the DLPA100 power manager and motor driver—provides the capability to achieve high performance systems, and is a great fit for display applications that require high resolution and 16:9 aspect ratio, high brightness, and system simplicity.
.
![Information](https://www.ti.com/content/dam/ticom/images/icons/illustrative-icons/resources/information-icon.png)
Request more information
An optical module may be required for you to continue development. View the optical module search tool to select an optical module that works with your DMD. View more information
Similar products you might be interested in
Similar functionality to the compared device
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DLP650NEEVM — DLP650NEEVM evaluation module for 1080p digital micromirror device (DMD)
The DLP® products DLP650NEEVM, when combined with the DLPC4430EVM, can accelerate the prototyping time of a DLP 0.65-inch 1080p system. The DLP650NEEVM provides a solution for evaluating the 0.65-inch 1080p digital micromirror device (DMD), which is designed to pair with the DLPC4430EVM and can (...)
DLPC4430EVM — DLPC4430EVM evaluation module for single controller configuration
The DLPC4430EVM controller EVM, when combined with the DLP650NEEVM, DLP780NEEVM, DLP470NEEVM, DLP670REEVM, DLP800REEVM, DLP480REEVM, DLP550JEEVM, DLP550HEEVM, or DLP650LEEVM digital micromirror device (DMD) EVMs, can accelerate the prototyping time of DLP 1080p, WUXGA and SVGA/XGA/WXGA systems over (...)
DLP-OMM-SEARCH — DLP® Products third-party search tools
To best meet your design needs and accelerate your time-to-market, DLP® Products works with a variety of third parties to help with everything from optical modules and hardware design to specialty software and other production services. Download one or both search tools listed below to quickly (...)
DLP650NE-SW — DLP650NE firmware and GUI
DMD-DIFFRACTION-EFFICIENCY-CALCULATOR — Calculator helps model DMD diffraction patterns and diffraction efficiency
Supported products & hardware
Products
≥ 0.47-in array products
≤ 0.47-in array pico products
UV products (< 400 nm)
Visible products (420 to 700 nm)
Spectroscopy & optical networking products
Exterior lighting & projection products
Near-UV products (400 to 420 nm)
Display products
Near-infrared products (> 700 nm)
Multi-channel ICs (PMICs)
Hardware development
Evaluation board
Development kit
Optical module
DLPR071 — Series 600 DMD Mounting and Electrical Interconnect Information
Supported products & hardware
Products
≥ 0.47-in array products
DLPR112 — DLP55X and DLP65X Optical Design Files
Supported products & hardware
Products
≥ 0.47-in array products
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
DLP-S600 (FYE) | 350 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.