DLP9000XUV
- High resolution 2560 × 1600 (WQXGA) Array
- > 4 Million micromirrors
- 7.56-µm micromirror pitch
- 0.9-Inch micromirror array diagonal
- ±12° micromirror tilt angle
- Designed for corner illumination
- Integrated micromirror driver circuitry
- DLP9000XUV with the DLPC910 controller
- 480-MHz input data clock rate
- Streams up to 61 gigapixels per second
- 1-Bit binary patterns up to 14,989 Hz
- 8-Bit gray patterns up to 1,873 Hz (coupled with Illumination Modulation)
- Designed to steer UV wavelengths from 355 to 420 nm
- Window transmission 98% (per window pass)
- Micromirror reflectivity 88% (nominal)
- Array diffraction efficiency 85% (nominal)
- Array fill factor 92% (nominal)
Featuring over 4 million micromirrors, the DLP9000XUV digital micromirror device (DMD) enables high resolution and high performance spatial light modulation of UV wavelengths from 355 nm to 420 nm. The DLP9000XUV is designed with a special UV optimized window to support numerous applications in the industrial and medical markets. Reliable operation of the DLP9000XUV chipset requires the DMD be driven by the DLPC910 Controller. The DLP9000XUV chipsets architecture enables continuous data streaming for very high speed lithographic applications. The 4.1 megapixel resolution of the DMD enables large 3D print build sizes and results in fine detail for Digital Lithography.
Similar products you might be interested in
Similar functionality to the compared device
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DLPLCR90XUVEVM — DLP9000XUV evaluation module for 0.9-inch high-speed WQXGA UV Type-A DLP® DMD
The DLPLCR90XUVEVM houses the DLP9000XUV, a 0.9" high-speed WQXGA UV Type A DMD containing 2560 x 1600 micromirrors with 7.56-µm pitch. When paired with the DLPLCRC910EVM, users get high-speed, pixel-accurate control of 1-bit patterns. This platform offers flexibility and high speed for (...)
DLPLCRC910EVM — DLPC910 evaluation module for DLP® LightCrafter™ controller
The DLP® LightCrafter™ DLPC910 evaluation module (EVM) offers a reference design to enable faster development cycles for users of the DLPC910 controller architecture in support of DMDs that use the DLPC910 controller. This platform targets applications needing high-speed pattern (...)
INV-3P-TWOWAVE — In-Vision Twowave DLP9000 light engine module for two-channel parallel or sequential light exposure
In-Vision’s Twowave DLP light engine module offers native WQXGA/2K (2560 x 1600 pixels) resolution based on the DLP9000 advanced light control chipset. It combines 2 LEDs with 1 DMD and allows for parallel or sequential light exposure at different wavelengths (365nm and 460nm).
DLP-OMM-SEARCH — DLP® Products third-party search tools
To best meet your design needs and accelerate your time-to-market, DLP® Products works with a variety of third parties to help with everything from optical modules and hardware design to specialty software and other production services. Download one or both search tools listed below to quickly (...)
DLPM064 — DLP9000/9000X/9000XUV DMD With FLS Package (Type-A) 3D-CAD Geometry
Supported products & hardware
Products
UV products (< 400 nm)
Near-UV products (400 to 420 nm)
DLP9000 DLP9500 Type A Mounting Concept with Tight Part Tolerances (Rev. A)
DMD-DIFFRACTION-EFFICIENCY-CALCULATOR — Calculator helps model DMD diffraction patterns and diffraction efficiency
Supported products & hardware
Products
≥ 0.47-in array products
≤ 0.47-in array pico products
UV products (< 400 nm)
Visible products (420 to 700 nm)
Spectroscopy & optical networking products
Exterior lighting & projection products
Near-UV products (400 to 420 nm)
Display products
Near-infrared products (> 700 nm)
Multi-channel ICs (PMICs)
Hardware development
Evaluation board
Development kit
Optical module
DLPR106 — TypeA 9Size Traditional DMD Mounting and Electrical Interconnect Information
Supported products & hardware
Products
UV products (< 400 nm)
Near-UV products (400 to 420 nm)
DLP-OPTICAL-DESIGN — DLP-OPTICAL-DESIGN-GUIDELINES
Supported products & hardware
Products
Near-UV products (400 to 420 nm)
≥ 0.47-in array products
≤ 0.47-in array pico products
UV products (< 400 nm)
Visible products (420 to 700 nm)
Spectroscopy & optical networking products
Exterior lighting & projection products
Display products
Near-infrared products (> 700 nm)
Multi-channel ICs (PMICs)
Hardware development
Evaluation board
Development kit
Optical module
TIDA-00570 — High Speed DLP Sub-system for Industrial 3D Printing and Digital Lithography Reference Design
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
DLP-TYPEA.9 (FLS) | 355 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.