INV-3P-TWOWAVE

In-Vision Twowave DLP9000 light engine module for two-channel parallel or sequential light exposure

INV-3P-TWOWAVE

Order now

Overview

In-Vision’s Twowave DLP light engine module offers native WQXGA/2K (2560 x 1600 pixels) resolution based on the DLP9000 advanced light control chipset. It combines 2 LEDs with 1 DMD and allows for parallel or sequential light exposure at different wavelengths (365nm and 460nm).

UV products (< 400 nm)
DLP9000XUV 0.9-inch WQXGA high-speed UV DLP® digital micromirror device (DMD)

 

Near-UV products (400 to 420 nm)
DLP9000 0.9-inch WQXGA DLP® digital micromirror device (DMD)

Order & start development

Evaluation board

INVISION-TWOWAVE — In-Vision Twowave– Maskless Lithography Light Engine Using DLP9000

TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos