DLPC964
- Operates the DLP991U DLP® DMD
- Continuous streaming input data over 12 HSS input lanes up to 120Gbps
- Enables high-speed pattern rates up to 12.4kHz binary patterns per second
- 32 lane differential high speed serial interface (HSSI) data bus interface
- Random DMD block addressing and LOAD2 loading
- Compatible with a variety of user-defined FPGAs
- I2C interface for control and status queries
The DLPC964 controller works with the DLP991U digital micromirror device (DMD). The controller provides a high-speed data and control interface for the DMD to enable binary pattern rates up to 12.4kHz. These fast pattern rates set DLP technology apart from other spatial light modulators and offer a strategic advantage for equipment needing fast, accurate, and programmable light steering capability. The DLPC964 provides the required clocking pulses and timing information to the DMD. The unique capability and value offered by the controller make it well-suited to support a wide variety of direct imaging, industrial, and advanced display applications.
In DLP-based electronics solutions, image data is 100% digital from the DLPC964 input port to the projected image. The image stays in digital form and is never converted into an analog signal. The DLPC964 processes the digital input image and converts the data into a format needed by the DMD for proper display. The DMD then steers the light to the location determined by the pixel data loaded into the DMD.
For complete electrical and mechanical specifications of the DLPC964, see the AMD VirtexTM 7 product specification.
Get started with TI DLP® light-control technology page to learn how to get started with the DLPC964.
The DLP advanced light control resources on ti.com accelerate time to market, which include evaluation modules, optical modules manufacturers, and DLP design network partners.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | DLPC964 Digital Micromirror Device Controller datasheet (Rev. A) | PDF | HTML | 05 Sep 2024 |
EVM User's guide | DLPLCRC964 Evaluation Module Quick Start Guide (Rev. B) | PDF | HTML | 25 Feb 2025 | |
EVM User's guide | DLP DLPC964 Apps FPGA User's Guide (Rev. A) | PDF | HTML | 13 Feb 2025 | |
EVM User's guide | DLPLCRC964 Evaluation Module Quick Start Guide (Rev. A) | PDF | HTML | 15 Mar 2024 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DLPLCR99EVM — Evaluation module for 0.99-inch 4K Type-A DLP® digital micromirror device (DMD)
The DLPLCR99EVM is a DMD board EVM containing the 0.99-inch 4K, Type-A DMD containing 4096 x 2176 micromirrors with a 5.4-µm pitch. The DLP991U DMD offers ~8.9-M pixels at a high resolution with large exposure area. When paired with the DLPLCRC964EVM, users achieve fast pattern rates at (...)
DLPLCR99UVEVM — DLP990UUV evaluation module for UV spectrum.
DLPLCRC964EVM — DLPC964 DLP® LightCrafter™ evaluation module
The DLPC964 DLP® LightCrafter™ evaluation module (EVM) offers a reference design to enable faster development cycles for users of the DLPC964 controller architecture in support of the DLP991U DMD. This platform receives high-speed bit-plane data from an external FPGA board board and (...)
DLPR964-FW — DLPC964 Configuration and Support Firmware
Supported products & hardware
Products
Visible products (420 to 700 nm)
Hardware development
Evaluation board
DLPLCRC964EVM-SW — DLPC964 reference software for the DLPLCRC964EVM
Supported products & hardware
Products
Near-UV products (400 to 420 nm)
Visible products (420 to 700 nm)
Hardware development
Evaluation board
DMD-DIFFRACTION-EFFICIENCY-CALCULATOR — Calculator helps model DMD diffraction patterns and diffraction efficiency
Supported products & hardware
Products
≥ 0.47-in array products
≤ 0.47-in array pico products
UV products (< 400 nm)
Visible products (420 to 700 nm)
Spectroscopy & optical networking products
Exterior lighting & projection products
Near-UV products (400 to 420 nm)
Display products
Near-infrared products (> 700 nm)
Multi-channel ICs (PMICs)
Hardware development
Evaluation board
Development kit
DLP-OPTICAL-DESIGN — DLP-OPTICAL-DESIGN-GUIDELINES
Supported products & hardware
Products
Near-UV products (400 to 420 nm)
≥ 0.47-in array products
≤ 0.47-in array pico products
UV products (< 400 nm)
Visible products (420 to 700 nm)
Spectroscopy & optical networking products
Exterior lighting & projection products
Display products
Near-infrared products (> 700 nm)
Multi-channel ICs (PMICs)
Hardware development
Evaluation board
Development kit
DLPR115 — DLPLCRC964EVM Design Files
Supported products & hardware
Products
Visible products (420 to 700 nm)
Hardware development
Evaluation board
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
UNKNOWN (ZUM) | 1156 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.