The AMD Xilinx™ Virtex™-7 VC-707 Apps FPGA provides functionality to a DLPC964 controller and supported DMD. The DLP® DLPC964 Apps FPGA is just one example of a front end board used to interface with the DLPLCRC964EVM, DLPLCR99EVM, and DLPLCR99UVEVM. The DLPC964 Apps FPGA user's guide details the functions and registers of the DLPC964 Applications FPGA (Apps FPGA) and the organization of the VHDL code used.