Near-UV products (400 to 420 nm)
Log in to view inventoryLog in
Solution name
Drag here to set column labels
Product number
Price|Quantity (USD)
Chipset family
Micromirror array orientation
Component type
Micromirror pitch (mm)
Micromirror array size
Array diagonal (in)
Images
Illumination wavelength (min) (nm)
Illumination wavelength (max) (nm)
Pattern rate, binary (max) (Hz)
Display resolution (max)
Status
400
700
2560 x 1600
DLP9000X, DLPC910, DLPR910
0.0076
DMD
Orthogonal
14989
0.9
WQXGA (2560x1600)
$4,600.000 | 1u
400
700
1920 x 1080
DLP6500FLQ, DLPC900, DLPC910, DLPR910
0.0076
DMD
Orthogonal
11574
0.65
1080p (1920x1080)
$1,125.610 | 100u
420
700
1920 x 1080
DLP6500FYE, DLPC900, DLPC910, DLPLCR65EVM, DLPLCRC900EVM, DLPR910
0.0076
DMD
Orthogonal
11574
0.65
1080p (1920x1080)
$489.000 | 100u
400
700
2560 x 1600
DLP9000, DLPC900, DLPLCR90EVM, DLPLCRC900DEVM
0.0076
DMD
Orthogonal
9523
0.9
WQXGA (2560x1600)
$2,432.000 | 1u
400
700
1920 x 1080
DLP9500, DLPA200, DLPC410, DLPLCR95EVM, DLPLCRC410EVM, DLPR410
0.0108
DMD
Orthogonal
23148
0.95
1080p (1920x1080)
$2,445.000 | 1u
400
700
1024 x 768
DLP7000, DLPA200, DLPC410, DLPLCR70EVM, DLPLCRC410EVM, DLPR410
0.0136
DMD
Orthogonal
32552
0.7
XGA (1024x768)
$913.339 | 100u
—
—
—
DLP6500FLQ, DLP6500FYE, DLP9000X, DLP9000XUV, DLPC910, DLPR910
—
Controller
—
14989
—
1080p (1920x1080), WQXGA (2560x1600)
$342.200 | 100u
—
—
—
DLP500YX, DLP6500FLQ, DLP6500FYE, DLP670S, DLP9000, DLPC900, DLPLCRC900DEVM, DLPLCRC900EVM
—
Controller
—
16129
—
1080p (1920x1080), 2048 x 1200, WQXGA (2560x1600), WQXGA (2716 x 1600)
$213.240 | 100u
—
—
—
DLP650LNIR, DLP7000, DLP7000UV, DLP9500, DLP9500UV, DLPA200, DLPC410, DLPLCRC410EVM, DLPR410
—
Controller
—
32552
—
1080p (1920x1080), WXGA (1280x800), XGA (1024x768)
$224.580 | 100u
—
—
—
DLP5500, DLP550JE, DLP650LNIR, DLP7000, DLP7000UV, DLP9500, DLP9500UV, DLPA200, DLPC410, DLPR410
—
Micromirror Driver
—
—
—
—
$12.910 | 100u
Description
Enabled
Description
Illumination wavelength (min) (nm)
Enabled
Illumination wavelength (min) (nm)
Illumination wavelength (max) (nm)
Enabled
Illumination wavelength (max) (nm)
Micromirror array size
Enabled
Micromirror array size
Chipset family
Enabled
Chipset family
Micromirror pitch (mm)
Enabled
Micromirror pitch (mm)
Component type
Enabled
Component type
Micromirror array orientation
Enabled
Micromirror array orientation
Pattern rate, binary (max) (Hz)
Enabled
Pattern rate, binary (max) (Hz)
Array diagonal (in)
Enabled
Array diagonal (in)
Display resolution (max)
Enabled
Display resolution (max)
Price|Quantity (USD)
Enabled
Price|Quantity (USD)
Rating
Enabled
Rating
Operating temperature range (°C)
Enabled
Operating temperature range (°C)
Pattern rate, 8-bit (max) (Hz)
Enabled
Pattern rate, 8-bit (max) (Hz)
Micromirror driver support
Enabled
Micromirror driver support
Thermal dissipation (°C/W)
Enabled
Thermal dissipation (°C/W)
Input frame rate (Hz)
Enabled
Input frame rate (Hz)
Package type
Enabled
Package type
Pin count
Enabled
Pin count
Package area (mm^2)
Enabled
Package area (mm^2)
Package size (L x W) (mm)
Enabled
Package size (L x W) (mm)
Status
Enabled
Status
1
to
10
of
10
Page
1
of
1