Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
DLPC410 DMD Digital Controller
1 Features
- Operates the Following DLP® Chips:
- DLP650LNIR, DLP7000, DLP7000UV, DLP9500, and DLP9500UV DMDs
- DLPA200 DMD Micromirror Driver
- DLPR410 Configuration PROM
- Enables High Speed DMD Pattern Rates
- 1-Bit Binary Pattern Rates up to 32 kHz
- 8-Bit Monochrome Pattern Rates up to 4 kHz
- 400 MHz Input Data Clock Rates
- 64-Bit 2xLVDS Data Bus Interfaces In/Out
- Supports Random Row and LOAD4 DMD Addressing
- Compatible With a Variety of User Defined Processors or FPGAs
2 Applications
- Industrial:
- Direct Imaging Lithography
- 3D Printing (SLA and SLS)
- 3D Machine Vision
- 3D Scanners for Robotics & Inspection
- Dynamic Grayscale Laser Marking and Coding
- Industrial Printing
- High Speed Projection and Advanced Imaging
- Ablation and Repair Systems
- Microscopes