ANHUA-3P-DLP3010LC-I
Overview
AnHua Optoelectronics is an independent third-party company with expertise in designing and manufacturing optical modules – a compact assembly that includes a digital micromirror device, illumination source, optics and associated mechanics – for industrial applications using the DLP3010LC. The optical modules and their specifications are produced and managed by third-party companies, not Texas Instruments, and thus the expectation is that the modules included in this list are currently in production by the third-party company.
Visible products (420 to 700 nm)
Order & start development
M6-LC — M6(LC) optical module supports 720p resolution up to full-color wavelength, throw ratio up to 1.2
M6S-LC — M6S(LC) optical module supports 720p resolution up to 456nm wavelength, throw ratio up to 1.7
M6SA-LC — M6SA(LC) optical module supports 720p resolution up to 456nm wavelength, with 0.7W max optical power
M6SC-LC — M6SC(LC) optical module supports 720p resolution up to 456nm wavelength, with 0.2W max optical power
Support & training
Video series
View all videosVideos
Disclaimer
Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.