DLPS207B February 2022 – December 2023 DLP2021-Q1
PRODUCTION DATA
The DLP2021-Q1 DMD consists of a two-dimensional array of 1-bit CMOS memory cells that determine the state of the each of the 416 × 468 micromirrors in the array. Refer to Section 6.9 section for a calculation of how the 416 × 468 micromirror array represents a 16:9 dimensional aspect ratio to the user. Each micromirror is either ON (tilted +12°) or OFF (tilted –12°). Combined with appropriate projection optical system the DMD can be used to create sharp, colorful, and vivid digital images.