DLPS207B February   2022  – December 2023 DLP2021-Q1

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Description (cont.)
  6. Pin Configuration and Functions
  7. Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  Storage Conditions
    3. 6.3  ESD Ratings
    4. 6.4  Recommended Operating Conditions
    5.     12
    6. 6.5  Thermal Information
    7. 6.6  Electrical Characteristics
    8. 6.7  Timing Requirements
    9.     16
    10. 6.8  System Mounting Interface Loads
    11.     18
    12. 6.9  Micromirror Array Physical Characteristics
    13.     20
    14.     21
    15. 6.10 Micromirror Array Optical Characteristics
    16. 6.11 Window Characteristics
    17. 6.12 Chipset Component Usage Specification
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Micromirror Array
      2. 7.3.2 Double Data Rate (DDR) Interface
      3. 7.3.3 Micromirror Switching Control
      4. 7.3.4 DMD Voltage Supplies
      5. 7.3.5 Logic Reset
      6. 7.3.6 Temperature Sensing Diode
        1. 7.3.6.1 Temperature Sense Diode Theory
    4. 7.4 System Optical Considerations
      1. 7.4.1 Numerical Aperture and Stray Light Control
      2. 7.4.2 Pupil Match
      3. 7.4.3 Illumination Overfill and Alignment
    5. 7.5 DMD Image Performance Specification
    6. 7.6 Micromirror Array Temperature Calculation
    7. 7.7 Micromirror Landed-On/Landed-Off Duty Cycle
  9. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
    3. 8.3 Application Mission Profile Consideration
  10. Power Supply Recommendations
    1. 9.1 Power Supply Sequencing Requirements
      1. 9.1.1 Power Up and Power Down
  11. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Temperature Diode Pins
  12. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 Device Nomenclature
      2. 11.1.2 Device Markings
    2. 11.2 Documentation Support
      1. 11.2.1 Related Documentation
    3. 11.3 Receiving Notification of Documentation Updates
    4. 11.4 Support Resources
    5. 11.5 Trademarks
    6. 11.6 Electrostatic Discharge Caution
    7. 11.7 Device Handling
    8. 11.8 Glossary
  13. 12Revision History
  14. 13Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Power Supply Sequencing Requirements

  • VBIAS, VCC, VOFFSET, VRESET, VSS are required to operate the DMD.
CAUTION:
  • For reliable operation of the DMD, the following power supply sequencing requirements must be followed. Failure to adhere to the prescribed power up and power down procedures may affect device reliability.
  • The VCC, VOFFSET, VBIAS, and VRESET power supplies have to be coordinated during power up and power down operations. Failure to meet any of the following requirements will result in a significant reduction in the DMD’s reliability and lifetime. Refer to Figure 9-1. VSS must also be connected.

DMD Power Supply Power Up Procedure:

  • During power up, VCC must always start and settle before VOFFSET, VBIAS and VRESET voltages are applied to the DMD.
  • During power up, VBIAS does not have to start after VOFFSET. However, it is a strict requirement that the delta between VBIAS and VOFFSET must be within ±8.75 V (refer to Note 1 for Figure 9-1).
  • During power up, the DMD’s LVCMOS input pins shall not be driven high until after VCC has settled at operating voltage.
  • During power up, there is no requirement for the relative timing of VRESET with respect to VOFFSET and VBIAS.
  • Power supply slew rates during power up are flexible, provided that the transient voltage levels follow the requirements listed previously in Section 6.4 and in Figure 9-1.

DMD Power Supply Power Down Procedure

  • VCC must be supplied until after VBIAS, VRESET, and VOFFSET are discharged to within 4 V of ground.
  • During power down it is not mandatory to stop driving VBIAS prior to VOFFSET, but it is a strict requirement that the delta between VBIAS and VOFFSET must be within ±8.75 V (refer to Note 1 for Figure 9-1).
  • During power down, the DMD’s LVCMOS input pins must be less than VCC + 0.3 V.
  • During power down, there is no requirement for the relative timing of VRESET with respect to VOFFSET and VBIAS.
  • Power supply slew rates during power down are flexible, provided that the transient voltage levels follow the requirements listed previously in Section 6.4 and in Figure 9-1.