DLPS159D April 2019 – December 2024 DLP470NE
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
SCP(1) | ||||||
tr | Rise time | 20% to 80% reference points | 30 | ns | ||
tf | Fall time | 80% to 20% reference points | 30 | ns | ||
LVDS(2) | ||||||
tr | Rise slew rate | 20% to 80% reference points | 0.7 | 1 | V/ns | |
tf | Fall slew rate | 80% to 20% reference points | 0.7 | 1 | V/ns | |
tC | Clock cycle | DCLK_C,LVDS pair | 2.5 | ns | ||
DCLK_D, LVDS pair | 2.5 | ns | ||||
tW | Pulse duration | DCLK_C LVDS pair | 1.19 | 1.25 | ns | |
DCLK_D LVDS pair | 1.19 | 1.25 | ns | |||
tSu | Setup time | D_C(15:0) before DCLK_C, LVDS pair | 0.275 | ns | ||
D_D(15:0) before DCLK_D, LVDS pair | 0.275 | ns | ||||
SCTRL_C before DCLK_C, LVDS pair | 0.275 | ns | ||||
SCTRL_D before DCLK_D, LVDS pair | 0.275 | ns | ||||
th | Hold time | D_C(15:0) after DCLK_C, LVDS pair | 0.195 | ns | ||
D_D(15:0) after DCLK_D, LVDS pair | 0.195 | ns | ||||
SCTRL_C after DCLK_C, LVDS pair | 0.195 | ns | ||||
SCTRL_D after DCLK_D, LVDS pair | 0.195 | ns | ||||
tSKEW | Skew time | Channel D relative to Channel C(3)(4), LVDS pair | –1.25 | 1.25 | ns |
See Recommended Operating Conditions for fSCPCLK, tSCP_DS, tSCP_DH, and tSCP_PD specifications.
See Timing Requirements for tr and tf specifications and conditions.
For output timing analysis, the tester pin electronics and its transmission line effects must be taken into account. System designers use IBIS or other simulation tools to correlate the timing reference load to a system environment. See Figure 5-4.
See Recommended Operating Conditions for VCM, VID, and VLVDS specifications and conditions.
See Timing Requirements for timing requirements and LVDS pairs per channel (bus) defining D_P(?:0) and D_N(?:0).