Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
DLP471NE 0.47-Inch Full HD Digital Micromirror Device
1 Features
- 0.47-inch diagonal micromirror array
- 1080p (1920 × 1080) display resolution
- 5.4µm micromirror pitch
- ±17° micromirror tilt (relative to a flat surface)
- Bottom illumination
- High-speed serial interface (HSSI) input data bus
- Supports full HD at up to 240Hz
- Laser-phosphor, LED, RGB laser and lamp operation supported by the DLPC7540 display controller, and the DLPA100 power management and motor driver IC