DLPS272A May 2024 – December 2024 DLP472NE
PRODUCTION DATA
The DLP472NE DMD combined with the DLPC7530 digital controller and a power management device provides full HD (1920×1080) resolution for bright, colorful display applications. A typical display system using laser phosphor illumination combines the DLP472NE DMD, DLPC7530 display controller, TPS65145 voltage regulator, and DLPA100 PMIC and motor driver. Figure 7-1 shows a system block diagram for the Laser Phosphor configuration of the DLP 0.47” Full HD chipset. Figure 7-2 shows a block diagram of the LED configuration of the DLP 0.47” Full HD chipset. The components include the DLP472NE DMD, DLPC7530 display controller, the DLPA100 PMIC and motor driver, and a TPS65145 PMIC.