During power-down, VDD must be
supplied until after VBIAS, VRESET, and VOFFSET
are discharged to within the specified limit of ground. See the DMS power supply
requirements.
During power-down, it is a strict requirement
that the voltage difference between VBIAS and VOFFSET must
be within the specified limit shown in the recommended operating
conditions.
During power-down, there is no requirement for the relative timing of VRESET with respect to VBIAS.
Power supply slew rates during power-down are
flexible, provided that the transient voltage levels follow the requirements
specified in the absolute maximum ratings, in the recommended operating
conditions, and in the DMD power supply requirements.
During power-down, LVCMOS input pins must be less
than specified in the recommended operating conditions.
A. See the pin configuration and functions in Table 4-1.
B. To prevent excess current, the supply voltage
difference |VBIAS – VOFFSET| must be less than the
specified limit in the Recommended Operating Conditions.
C. To prevent excess current, the supply difference
|VBIAS – VRESET| must be less than the specified limit
in the recommended operating conditions.
D. VBIAS must power up after
VOFFSET has powered up, per the tDELAY1 specification
in the power supply sequence requirements.
E. VRESET,
VOFFSET, and VBIAS ramps must start after
VDD and VDDA are powered up and stable.
F. After the DMD micromirror park sequence is complete, the DLP controller software initiates a hardware power-down that activates DMD_EN_ARSTZ and disables VBIAS, VRESET, and VOFFSET.
G. Under power-loss conditions where emergency DMD micromirror park procedures are being enacted by the DLP controller hardware, DMD_EN_ARSTZ goes low.
H. VDD must remain high until after
VOFFSET, VBIAS, and VRESET go low, per
tDELAY2 specification in the power supply sequence
requirements.
I. To prevent excess current, the supply voltage
delta |VDDA – VDD| must be less than the specified limit
in the recommended operating conditions.