DLPS272 May 2024
ADVANCE INFORMATION
The DLP472NE digital micromirror device (DMD) is a digitally controlled micro-electromechanical system (MEMS) spatial light modulator (SLM) that enables bright full HD display systems. The TI DLP® Products 0.47” full HD (1080p) chipset is composed of the DMD, DLPC7530 display controller, and the DLPA100 power and motor driver. The compact physical size of the chipset provides a complete system solution that enables small form factor full HD displays.
The DMD ecosystem includes established resources to accelerate the design cycle, visit the DLP® Products third-party search tools to find approved optical module manufacturers and third party providers.
Visit the Getting Started with TI DLP display technology page to learn more about how to start designing with the DMD.
PART NUMBER (1) | PACKAGE | PACKAGE SIZE (NOM) |
---|---|---|
DLP472NE | FYW (149) | 32.2mm × 22.3mm |