DLPS200B July 2020 – April 2021 DLP5530S-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
CURRENT | ||||||
IDD | Supply current: VDD(2) | VDD = 1.95 V | 310 | mA | ||
IDDI | Supply current: VDDI(2) | VDDI = 1.95 V | 55 | mA | ||
IOFFSET | Supply current: VOFFSET | VOFFSET = 8.75 V | 6 | mA | ||
IBIAS | Supply current: VBIAS | VBIAS = 16.5 V | 1 | mA | ||
IRESET | Supply current: VRESET | VRESET = -10.5 V | -4.5 | mA | ||
POWER | ||||||
PDD | Supply power dissipation: VDD(2) | VDD = 1.95 V | 604.5 | mW | ||
PDDI | Supply power dissipation: VDDI(2) | VDDI = 1.95 V | 107.25 | mW | ||
POFFSET | Supply power dissipation: VOFFSET | VOFFSET = 8.75 V | 52.5 | mW | ||
PBIAS | Supply power dissipation: VBIAS | VBIAS = 16.5 V | 16.5 | mW | ||
PRESET | Supply power dissipation: VRESET | VRESET = -10.5 V | 47.25 | mW | ||
PTOTAL | Supply power dissipation: Total | 828 | mW | |||
LPSDR INPUT (3) | ||||||
VIH(DC) | DC input high voltage | 0.7 × VDD | VDD + 0.3 | V | ||
VIL(DC) | DC input low voltage | –0.3 | 0.3 × VDD | V | ||
VIH(AC) | AC input high voltage | 0.8 × VDD | VDD + 0.3 | V | ||
VIL(AC) | AC input low voltage | –0.3 | 0.2 × VDD | V | ||
∆VT | Hysteresis (VT+ – VT–) | See Figure 6-9 | 0.1 × VDD | 0.4 × VDD | V | |
IIL | Low–level input current | VDD = 1.95 V; VI = 0 V | –100 | nA | ||
IIH | High–level input current | VDD = 1.95 V; VI = 1.95 V | 300 | nA | ||
LPSDR OUTPUT (4) | ||||||
VOH | DC output high voltage | IOH = -2mA | 0.8 × VDD | V | ||
VOL | DC output low voltage | IOL = 2mA | 0.2 × VDD | V | ||
CAPACITANCE | ||||||
CIN | Input capacitance LPSDR | ƒ = 1 MHz | 10 | pF | ||
Input capacitance SubLVDS | ƒ = 1 MHz | 20 | ||||
COUT | Output capacitance | ƒ = 1 MHz | 10 | pF | ||
CRESET | Reset group capacitance | ƒ = 1 MHz (1152 X 144 micromirrors) | 350 | 400 | 450 | pF |
CTEMP | Temperature sense diode capacitance | ƒ = 1 MHz | 20 | pF |