4 Revision History
Changes from A Revision (February 2016) to B Revision
-
Updated features to include additional digital controller.Go
-
Added additional simplified diagram.Go
-
Separated TCASE into TARRAY and TWINDOW and changed TGRADIENT to TDELTA in Absolute Maximum Ratings.Go
-
Added additional parameters in Storage ConditionsGo
-
Change TDMD to TArray and TCERAMIC-WINDOW-DELTA to TDELTA, and updated values in Recommended Operating Conditions.Go
-
Updated current and power section in Electrical Characteristics.Go
-
Added typical characteristics when DMD is controlled with the DLPC910.Go
-
Added recommended idle mode operation for maximizing mirror useful life.Go
-
Added additional typical application schematic.Go
-
Added DMD mirror park sequence requirements.Go
-
Added cross reference to the DMD mirror park seuqence requirements.Go
-
Updated device nomenclature and markings.Go
Changes from * Revision (October 2014) to A Revision
-
Changed the Device Information table package dimensions from: 40.6 x 31.8 x 6 mm to: 35.0 × 32.2 × 5.1 mmGo
-
Changed Note (4) of the Pin Functions table From: "Dielectric Constant for the DMD" Type A To: "Dielectric Constant for the DMD S600" Go
-
Removed pin number Z27 in the Pin Functions (continued) tableGo
-
Deleted pin number AA25 from VOFFSET in the Pin Functions (continued) table Go
-
Changed ƒclock in Absolute Maximum Ratings From: "DCLK_A and DCLK_B rows To: one row "DCLK (all channels)" Go
-
Changed Note (9) of the Absolute Maximum Ratings table.Go
-
Added the Storage Conditions table Go
-
Added the ESD Ratings table Go
-
Changed the test conditions in row 1 of the Window Characteristics table From: "Corning 7056" To: "Corning Eagle XG"Go
-
Changed the test conditions in row 2 of the Window Characteristics table From: "at wavelength 589 nm" To: "at wavelength 546.1 nm" and the NOM value From: 1.487 To 1.5119Go