DLPS097A August 2017 – February 2023 DLP650NE
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The TI DLP650NE digital micromirror device (DMD) is a digitally controlled micro-electromechanical system (MEMS) spatial light modulator (SLM) that enables bright, affordable DLP® 0.65 1080p display solutions. The DLP650NE DMD—together with the DLPC4430 display controller and the DLPA100 power manager and motor driver—provides the capability to achieve high performance systems, and is a great fit for display applications that require high resolution and 16:9 aspect ratio, high brightness, and system simplicity.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
DLP650NE | FYE (350) | 35.0 mm × 32.2 mm × 5.1 mm |