DLPS097A August 2017 – February 2023 DLP650NE
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||
---|---|---|---|---|
SUPPLY VOLTAGES | ||||
VCC | Supply voltage for LVCMOS core logic#DLPS036378 | –0.5 | 4 | V |
VCCI | Supply voltage for LVDS receivers#DLPS036378 | –0.5 | 4 | V |
VOFFSET | Supply voltage for HVCMOS and micromirror electrode#DLPS036378#DLPS0362217 | –0.5 | 9 | V |
VBIAS | Supply voltage for micromirror electrode#DLPS036378 | –0.5 | 17 | V |
VRESET | Supply voltage for micromirror electrode#DLPS036378 | –11 | 0.5 | V |
| VCC – VCCI | | Supply voltage change (absolute value)#DLPS036915 | 0.3 | V | |
| VBIAS – VOFFSET | | Supply voltage change (absolute value)#DLPS0366163 | 8.75 | V | |
INPUT VOLTAGES | ||||
Input voltage for all other LVCMOS input pins#DLPS036378 | –0.5 | VCC + 0.15 | V | |
Input voltage for all other LVDS input pins#DLPS036378#DLPS0363890 | –0.5 | VCCI + 0.15 | V | |
| VID | | Input differential voltage (absolute value)#DLPS0368434 | 700 | mV | |
IID | Input differential current#DLPS0368434 | 7 | mA | |
CLOCKS | ||||
ƒclock | Clock frequency for LVDS interface, DCLK (all channels) | 460 | MHz | |
ENVIRONMENTAL | ||||
TARRAY and TWINDOW | Temperature, operating#DLPS0361886 | 0 | 90 | °C |
Temperature: non-operating#DLPS0361886 | –40 | 90 | °C | |
|TDELTA| | Absolute Temperature delta between any point on the window edge and the ceramic test point TP1#T4931159-6 | 30 | °C | |
TDP | Dew Point temperature, operating and non-operating (non-condensing) | 81 | °C |