DLPS097A August 2017 – February 2023 DLP650NE
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Texas Instruments DLP technology is a micro-electro-mechanical systems (MEMS) technology that modulates light using a digital micromirror device (DMD). The DMD is a spatial light modulator, which reflects incoming light from an illumination source to one of two directions, towards the projection optics or collection optics. The large micromirror array size and ceramic package provides great thermal performance for bright display applications. Typical applications using the DLP650NE include home theater, digital signage, interactive display, low-latency gaming display, portable smart displays.
The following orderables have been replaced by the DLP650NE:
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
MECHANICAL ICD |
---|---|---|---|
DLP650NET | FYE (350) | 35.0 mm × 32.2 mm × 5.1 mm | 2511543 |
1910-6232E |
FYE (350) | 35.0 mm × 32.2 mm × 5.1 mm | 2511543 |
1910-6237E |
FYE (350) | 35.0 mm × 32.2 mm × 5.1 mm | 2511543 |
1910-6239E |
FYE (350) | 35.0 mm × 32.2 mm × 5.1 mm | 2511543 |
1910-623AE |
FYE (350) | 35.0 mm × 32.2 mm × 5.1 mm | 2511543 |